SGLT Series
Breadcrumb
Navigation Menu
SGLT Series
SGLT Series
SGLT Series - Sigma-5 - YAIMOB
Balanced Iron-core coil and magnet track components
Iron core TW linear motors are composed of moving coils with a laminated iron-core and a pair of stationary magnet tracks that are placed on each side of the moving coils. The moving coil of the TW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the TW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Two of the magnet carrier plates are used as a pair in a fashion similar to that of the coreless type linear motor. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Serial Converter for Linear Sigma Servomotors CAD-LIN-SER-CONV 638KBRev Date:10/10/2002 |
638KB
|
10/10/2002 | |
CAD Drawing: SGLTM Linear Motor Magnet Track, 20mm Magnet Height CAD-SGLTM-20 120KBRev Date:12/01/2003 |
120KB
|
12/01/2003 | |
CAD Drawing: SGLTM Linear Motor Magnet Track, 35mm Magnet Height CAD-SGLTM-35 120KBRev Date:12/01/2003 |
120KB
|
12/01/2003 | |
CAD Drawing: SGLTM Linear Motor Magnet Track, 40mm Magnet Height CAD-SGLTM-40 122KBRev Date:12/01/2003 |
122KB
|
12/01/2003 | |
CAD Drawing: SGLTM Linear Motor Magnet Track, 80mm Magnet Height CAD-SGLTM-80 122KBRev Date:12/01/2003 |
122KB
|
12/01/2003 | |
CAD Drawing: SGLTW Linear Motor Moving Coil, 20mm Magnet Height CAD-SGLTW-20 135KBRev Date:12/01/2003 |
135KB
|
12/01/2003 | |
CAD Drawing: SGLTW Linear Motor Moving Coil, 35mm Magnet Height CAD-SGLTW-35 135KBRev Date:12/01/2003 |
135KB
|
12/01/2003 | |
CAD Drawing: SGLTW Linear Motor Moving Coil, 40mm Magnet Height CAD-SGLTW-40 134KBRev Date:12/01/2003 |
134KB
|
12/01/2003 | |
CAD Drawing: SGLTW Linear Motor Moving Coil, 80mm Magnet Height CAD-SGLTW-80 134KBRev Date:12/01/2003 |
134KB
|
12/01/2003 | |