SGMAH Sigma II
Breadcrumb
Navigation Menu
SGMAH Sigma II
SGMAH Sigma II
SGMAH Sigma II -YAI
3,000 RPM to 5,000 RPM (Max Speed)
The SGMAH servomotor series is a legacy product and is no longer promoted in the Americas. It had a low-inertia design for extremely fast accelerations and short settling times. There were five frame sizes including NEMA 23 and NEMA 34 flanges providing up to 1,010 oz-in of peak torque.
TemplateWeb
CAD
Showing 1 to 10 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGMAH Servomotor, 100W, Without Brake CAD-SGMAH-01 88KBRev Date:12/01/2003 |
88KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 100W, With Brake CAD-SGMAH-01-B 88KBRev Date:12/01/2003 |
88KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 200W, Without Brake CAD-SGMAH-02 86KBRev Date:12/01/2003 |
86KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 200W, With Brake CAD-SGMAH-02-B 85KBRev Date:12/01/2003 |
85KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 400W, Without Brake CAD-SGMAH-04 85KBRev Date:12/01/2003 |
85KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 400W, With Brake CAD-SGMAH-04-B 84KBRev Date:12/01/2003 |
84KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 750W, Without Brake CAD-SGMAH-08 87KBRev Date:12/01/2003 |
87KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 750W, With Brake CAD-SGMAH-08-B 87KBRev Date:12/01/2003 |
87KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 30W, Without Brake CAD-SGMAH-A3 88KBRev Date:12/01/2003 |
88KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 30W, With Brake CAD-SGMAH-A3-B 88KBRev Date:12/01/2003 |
88KB
|
12/01/2003 | |
Showing 1 to 10 of 14 entries.