SGMAH Sigma II
Breadcrumb
Navigation Menu
Products
SGMAH Sigma II
SGMAH Sigma II
SGMAH Sigma II -YAI
3,000 RPM to 5,000 RPM (Max Speed)
The SGMAH servomotor series is a legacy product and is no longer promoted in the Americas. It had a low-inertia design for extremely fast accelerations and short settling times. There were five frame sizes including NEMA 23 and NEMA 34 flanges providing up to 1,010 oz-in of peak torque.
TemplateWeb
CAD
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGMAH Servomotor, 100W, Without Brake CAD-SGMAH-01 88KBRev Date:12/01/2003 |
88KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 100W, With Brake CAD-SGMAH-01-B 88KBRev Date:12/01/2003 |
88KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 200W, Without Brake CAD-SGMAH-02 86KBRev Date:12/01/2003 |
86KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 200W, With Brake CAD-SGMAH-02-B 85KBRev Date:12/01/2003 |
85KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 400W, Without Brake CAD-SGMAH-04 85KBRev Date:12/01/2003 |
85KB
|
12/01/2003 | |
Node: dxpprd02:8080