SGMGV
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMGV-30D3A6S, 2.9kW, Absolute Encoder, with Oil Seal 900-009-116 153KB 119KBRev Date:02/17/2009 |
153KB 119KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-44D3A6S, 4.4kW, Absolute Encoder, with Oil Seal 900-009-117 119KB 152KBRev Date:02/17/2009 |
119KB 152KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-55D3A6S, 5.5kW, Absolute Encoder, with Oil Seal 900-009-118 192KB 113KBRev Date:02/17/2009 |
192KB 113KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-75D3A6S, 7.5kW, Absolute Encoder, with Oil Seal 900-009-119 192KB 113KBRev Date:02/17/2009 |
192KB 113KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1AD3A6S, 11kW, Absolute Encoder, with Oil Seal 900-009-120 187KB 115KBRev Date:02/17/2009 |
187KB 115KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-03D3A6E, 300W, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-133 116KB 121KBRev Date:02/17/2009 |
116KB 121KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-20D3A6E, 1.8kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-137 119KB 222KBRev Date:02/17/2009 |
119KB 222KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-30D3A6E, 2.9kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-138 127KB 252KBRev Date:02/17/2009 |
127KB 252KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-44D3A6E, 4.4kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-139 127KB 253KBRev Date:02/17/2009 |
127KB 253KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-55D3A6E, 5.5kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-140 124KB 257KBRev Date:02/17/2009 |
124KB 257KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-75D3A6E, 7.5kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-145 258KB 124KBRev Date:02/17/2009 |
258KB 124KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1AD3A6E, 11kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-146 281KB 124KBRev Date:02/17/2009 |
281KB 124KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1EA3A6S, 15kW, Absolute Encoder, with Oil Seal 900-010-399 115KBRev Date:01/17/2014 |
115KB | 01/17/2014 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1EA3A6S, 15kW, Absolute Encoder, with Oil Seal 900-010-538 115KBRev Date:01/17/2014 |
115KB | 01/17/2014 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-13D3A6E, 1.3kW, Absolute Encoder 900-010-554 127KB 533KBRev Date:03/13/2012 |
127KB 533KB | 03/13/2012 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM21-xx-E 571KBRev Date:01/20/2021 |
571KB | 01/20/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, With Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM41-xx-E 615KBRev Date:01/20/2021 |
615KB | 01/20/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Straight Connector, Non-Flex, Shielded. CAD-JZSP-CVP01-xx-E 348KBRev Date:11/02/2020 |
348KB | 11/02/2020 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Away From Load, Non-Flex, Shielded CAD-JZSP-CVP02-xx-E 352KBRev Date:11/03/2020 |
352KB | 11/03/2020 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Straight Connector, Non-Flex, Shielded CAD-JZSP-CVP06-xx-E 377KBRev Date:01/08/2021 |
377KB | 01/08/2021 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Away From Load, Non-Flex, Shielded CAD-JZSP-CVP07-xx-E 395KBRev Date:01/08/2021 |
395KB | 01/08/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, Incremental or Batteryless Absolute, Straight Connector, Flex, Shielded CAD-JZSP-CVP11-xx-E 530KBRev Date:11/03/2020 |
530KB | 11/03/2020 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, Incremental or Batteryless Absolute, Away From Load, Flex, Shielded CAD-JZSP-CVP12-xx-E 533KBRev Date:01/08/2021 |
533KB | 01/08/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Straight Connector, Flex, Shielded CAD-JZSP-CVP26-xx-E 564KBRev Date:01/12/2021 |
564KB | 01/12/2021 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Away From Load, Flex, Shielded CAD-JZSP-CVP27-xx-E 569KBRev Date:01/12/2021 |
569KB | 01/12/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Shielded CAD-YEA-CVM21-xxA-E 412KBRev Date:01/19/2021 |
412KB | 01/19/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, With Brake, Away From Load, Flex, Shielded CAD-YEA-CVM41-xxA-E 422KBRev Date:01/19/2021 |
422KB | 01/19/2021 | |