SGMGV
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMGV-30D3A6S, 2.9kW, Absolute Encoder, with Oil Seal 900-009-116![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-44D3A6S, 4.4kW, Absolute Encoder, with Oil Seal 900-009-117![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-55D3A6S, 5.5kW, Absolute Encoder, with Oil Seal 900-009-118![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-75D3A6S, 7.5kW, Absolute Encoder, with Oil Seal 900-009-119![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1AD3A6S, 11kW, Absolute Encoder, with Oil Seal 900-009-120![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-03D3A6E, 300W, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-133![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-20D3A6E, 1.8kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-137![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-30D3A6E, 2.9kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-138![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-44D3A6E, 4.4kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-139![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-55D3A6E, 5.5kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-140![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-75D3A6E, 7.5kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-145![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1AD3A6E, 11kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-146![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1EA3A6S, 15kW, Absolute Encoder, with Oil Seal 900-010-399![]() Rev Date:01/17/2014 |
![]() | 01/17/2014 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1EA3A6S, 15kW, Absolute Encoder, with Oil Seal 900-010-538![]() Rev Date:01/17/2014 |
![]() | 01/17/2014 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-13D3A6E, 1.3kW, Absolute Encoder 900-010-554![]() ![]() Rev Date:03/13/2012 |
![]() ![]() | 03/13/2012 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM21-xx-E![]() Rev Date:01/20/2021 |
![]() | 01/20/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, With Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM41-xx-E![]() Rev Date:01/20/2021 |
![]() | 01/20/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Straight Connector, Non-Flex, Shielded. CAD-JZSP-CVP01-xx-E![]() Rev Date:11/02/2020 |
![]() | 11/02/2020 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Away From Load, Non-Flex, Shielded CAD-JZSP-CVP02-xx-E![]() Rev Date:11/03/2020 |
![]() | 11/03/2020 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Straight Connector, Non-Flex, Shielded CAD-JZSP-CVP06-xx-E![]() Rev Date:01/08/2021 |
![]() | 01/08/2021 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Away From Load, Non-Flex, Shielded CAD-JZSP-CVP07-xx-E![]() Rev Date:01/08/2021 |
![]() | 01/08/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, Incremental or Batteryless Absolute, Straight Connector, Flex, Shielded CAD-JZSP-CVP11-xx-E![]() Rev Date:11/03/2020 |
![]() | 11/03/2020 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, Incremental or Batteryless Absolute, Away From Load, Flex, Shielded CAD-JZSP-CVP12-xx-E![]() Rev Date:01/08/2021 |
![]() | 01/08/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Straight Connector, Flex, Shielded CAD-JZSP-CVP26-xx-E![]() Rev Date:01/12/2021 |
![]() | 01/12/2021 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Away From Load, Flex, Shielded CAD-JZSP-CVP27-xx-E![]() Rev Date:01/12/2021 |
![]() | 01/12/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Shielded CAD-YEA-CVM21-xxA-E![]() Rev Date:01/19/2021 |
![]() | 01/19/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, With Brake, Away From Load, Flex, Shielded CAD-YEA-CVM41-xxA-E![]() Rev Date:01/19/2021 |
![]() | 01/19/2021 | |