SGMGV
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMGV Servomotor, 300 W, Without Brake SOLID-SGMGV-03 1.7MBRev Date:03/19/2009 |
1.7MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 300 W, With Brake SOLID-SGMGV-03-B 2.4MBRev Date:03/19/2009 |
2.4MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 450 W, Without Brake SOLID-SGMGV-05 1.7MBRev Date:03/19/2009 |
1.7MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 450 W, With Brake SOLID-SGMGV-05-B 2.5MBRev Date:03/19/2009 |
2.5MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 850 W, Without Brake SOLID-SGMGV-09 2.3MBRev Date:03/19/2009 |
2.3MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 850 W, With Brake SOLID-SGMGV-09-B 2.8MBRev Date:03/19/2009 |
2.8MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 1.3kW, Without Brake SOLID-SGMGV-13 2.3MBRev Date:03/19/2009 |
2.3MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 1.3kW, With Brake SOLID-SGMGV-13-B 2.7MBRev Date:03/19/2009 |
2.7MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 11kW, Without Brake SOLID-SGMGV-1A 3.1MBRev Date:06/29/2011 |
3.1MB | 06/29/2011 | |
Solid Model: SGMGV Servomotor, 11kW, With Brake SOLID-SGMGV-1A-B 3.7MBRev Date:06/30/2011 |
3.7MB | 06/30/2011 | |
Solid Model: SGMGV Servomotor, 15kW, Without Brake SOLID-SGMGV-1E 5.5MBRev Date:06/29/2011 |
5.5MB | 06/29/2011 | |
Solid Model: SGMGV Servomotor, 15kW, With Brake SOLID-SGMGV-1E-B 3.7MBRev Date:02/12/2015 |
3.7MB | 02/12/2015 | |
Solid Model: SGMGV Servomotor, 2.0kW, Without Brake SOLID-SGMGV-20 2.3MBRev Date:03/19/2009 |
2.3MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 2.0kW, With Brake SOLID-SGMGV-20-B 2.7MBRev Date:03/19/2009 |
2.7MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 3.0kW, Without Brake SOLID-SGMGV-30 2.2MBRev Date:03/19/2009 |
2.2MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 3.0kW, With Brake SOLID-SGMGV-30-B 2.9MBRev Date:03/19/2009 |
2.9MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 4.4kW, Without Brake SOLID-SGMGV-44 2.2MBRev Date:03/19/2009 |
2.2MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 4.4kW, With Brake SOLID-SGMGV-44-B 2.9MBRev Date:03/19/2009 |
2.9MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 5.5kW, Without Brake SOLID-SGMGV-55 2.9MBRev Date:03/19/2009 |
2.9MB | 03/19/2009 | |
Solid Model: SGMGV Servomotor, 5.5kW, With Brake SOLID-SGMGV-55-B 3.6MBRev Date:06/30/2011 |
3.6MB | 06/30/2011 | |