SGMGV
Prewired Cable Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM21-xx-E![]() Rev Date:01/20/2021 |
![]() | 01/20/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, With Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM41-xx-E![]() Rev Date:01/20/2021 |
![]() | 01/20/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Straight Connector, Non-Flex, Shielded. CAD-JZSP-CVP01-xx-E![]() Rev Date:11/02/2020 |
![]() | 11/02/2020 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Away From Load, Non-Flex, Shielded CAD-JZSP-CVP02-xx-E![]() Rev Date:11/03/2020 |
![]() | 11/03/2020 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Straight Connector, Non-Flex, Shielded CAD-JZSP-CVP06-xx-E![]() Rev Date:01/08/2021 |
![]() | 01/08/2021 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Away From Load, Non-Flex, Shielded CAD-JZSP-CVP07-xx-E![]() Rev Date:01/08/2021 |
![]() | 01/08/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, Incremental or Batteryless Absolute, Straight Connector, Flex, Shielded CAD-JZSP-CVP11-xx-E![]() Rev Date:11/03/2020 |
![]() | 11/03/2020 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Straight Connector, Flex, Shielded CAD-JZSP-CVP26-xx-E![]() Rev Date:01/12/2021 |
![]() | 01/12/2021 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Away From Load, Flex, Shielded CAD-JZSP-CVP27-xx-E![]() Rev Date:01/12/2021 |
![]() | 01/12/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Shielded CAD-YEA-CVM21-xxA-E![]() Rev Date:01/19/2021 |
![]() | 01/19/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, With Brake, Away From Load, Flex, Shielded CAD-YEA-CVM41-xxA-E![]() Rev Date:01/19/2021 |
![]() | 01/19/2021 | |
Cable Outline Drawing - Value Series Power Cables For SGMGV Motors 850W-1.5kW, SGMSV Motors 200V w/o BK & 400V, SGMCS 45Nm-200Nm Flanges 1 & 3 UDA00629![]() Rev Date:05/28/2009 |
![]() | 05/28/2009 | |
Cable Outline Drawing - Value Series Brake Cable For All SGMGV Brake Motors, SGMSV 400V Brake Motors UDA00641![]() Rev Date:08/18/2009 |
![]() | 08/18/2009 | |
Cable Outline Drawing - Premium Series Power Cables For SGMGV Motors 850W-1.5kW, SGMSV Motors 200V w/o BK & 400V, SGMCS 45Nm-200Nm Flanges 1 & 3 UDA00642![]() Rev Date:01/27/2014 |
![]() | 01/27/2014 | |
Cable Outline Drawing - Premium Series Brake Cable For All SGMGV Brake Motors, SGMSV 400V Brake Motors UDA00643![]() Rev Date:08/18/2009 |
![]() | 08/18/2009 | |