SGMM Sigma Mini
10 or 20 watt output
The SGMM Sigma mini servo motor is a legacy product and no longer promoted in the Americas. The SGMM servo motor series was designed for precise control over very small loads. Two motor sizes were available in 10 or 20 watts with a flange size of 0.98 inches (25mm).
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Holding Brake Wiring Warning eng08148 95KBRev Date:11/20/2008
|
95KB | 11/20/2008 | |
Sigma-I Mini to Sigma-5 Mini Cross Reference PL.Sigma-5.03 188KBRev Date:07/29/2013 |
188KB | 07/29/2013 | |
Sigma Servo Software (SVMON) for PC Monitoring SIE-S800-15.5 1.3MBRev Date:12/01/1995 |
1.3MB | 12/01/1995 | |
Sigma Mini User's Manual SIE-S800-27 4.9MBRev Date:04/01/2007 |
4.9MB | 04/01/2007 | |
AC SERVOMOTOR SAFETY Precautions (UMN-0292) TOBPC23020000 180KBRev Date:10/18/2019
|
180KB | 10/18/2019 | |
Node: lr2