SGMPH Sigma-II
Breadcrumb
Navigation Menu
SGMPH Sigma-II
SGMPH Sigma-II
SGMPH Sigma II - YAIMOB
Rated Output: 100W, 200W, 400W, 750W, 1500W
The SGMPH servomotor series is a legacy product and no longer promoted in the Americas. It had an internal permanent magnet (IPM) design which reduced rotor inertia. This servo motor was well suited for highly dynamic, high power applications such as hydraulic system replacement. There were 5 sizes from 22 kW to 55 kW providing up to 6,120 lb-in (700 Nm) of peak torque. 400 volt windings were available with rated speeds of 1,500 rpm and maximum speeds of 2,000 rpm. A 131,072 ppr incremental serial encoder was standard. Options included a 131,072 ppr absolute encoder, shaft seal, and holding brake.
TemplateWeb
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMPH Servomotor, 100W, Without Brake SOLID-SGMPH-01 557KB 37KBRev Date:11/29/2004 |
557KB
37KB |
11/29/2004 | |
Solid Model: SGMPH Servomotor, 100W, With Brake SOLID-SGMPH-01-B 39KB 601KBRev Date:11/29/2004 |
39KB
601KB |
11/29/2004 | |
Solid Model: SGMPH Servomotor, 200W, Without Brake SOLID-SGMPH-02 38KB 559KBRev Date:11/29/2004 |
38KB
559KB |
11/29/2004 | |
Solid Model: SGMPH Servomotor, 200W, With Brake SOLID-SGMPH-02-B 37KB 610KBRev Date:11/29/2004 |
37KB
610KB |
11/29/2004 | |
Solid Model: SGMPH Servomotor, 400W, Without Brake SOLID-SGMPH-04 576KB 37KBRev Date:11/29/2004 |
576KB
37KB |
11/29/2004 | |