SGMPH Sigma-II
Breadcrumb
Navigation Menu
SGMPH Sigma-II
SGMPH Sigma-II
SGMPH Sigma II - YAIMOB
Rated Output: 100W, 200W, 400W, 750W, 1500W
The SGMPH servomotor series is a legacy product and no longer promoted in the Americas. It had an internal permanent magnet (IPM) design which reduced rotor inertia. This servo motor was well suited for highly dynamic, high power applications such as hydraulic system replacement. There were 5 sizes from 22 kW to 55 kW providing up to 6,120 lb-in (700 Nm) of peak torque. 400 volt windings were available with rated speeds of 1,500 rpm and maximum speeds of 2,000 rpm. A 131,072 ppr incremental serial encoder was standard. Options included a 131,072 ppr absolute encoder, shaft seal, and holding brake.
TemplateWeb
Prewired Cable Drawings
Showing 1 to 11 of 11 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
SGMPH Cables CAD-SGMPH-CABLE 0KB 81KB 79KB 83KB 82KB 52KBRev Date:03/26/2004 |
0KB
81KB 79KB 83KB 82KB 52KB |
03/26/2004 | |
CAD Drawing: JZSP-CMM00: Power Cable for SGMAH, SGMPH Servomotors without Brake UWR00278 84KBRev Date:12/21/1998 |
84KB
|
12/21/1998 | |
CAD Drawing: JZSP-CMM10: Power Cable for SGMAH, SGMPH Servomotors with Brake UWR00279 82KBRev Date:12/21/1998 |
82KB
|
12/21/1998 | |
CAD Drawing: B5ICE: Power Cable with Interconnectron Connector (SGMPH-15 without Brake) UWR00299 81KBRev Date:12/21/1998 |
81KB
|
12/21/1998 | |
CAD Drawing: B5IBCE: Power Cable with Interconnectron Connector (SGMPH-15 with Brake) UWR00300 82KBRev Date:12/21/1998 |
82KB
|
12/21/1998 | |
CAD Drawing: B4ICE: Power Cable with Interconnectron Connector (SGMPH-01 to -08 without Brake) UWR00302 83KBRev Date:12/21/1998 |
83KB
|
12/21/1998 | |
CAD Drawing: A1ICE: Encoder Cable with Interconnectron Connectors for SGMPH Servomotors UWR00303 127KBRev Date:04/05/1999 |
127KB
|
04/05/1999 | |
CAD Drawing: B4IBCE: Power Cable with Interconnectron Connector (SGMPH-01 to -08 with Brake) UWR00320 79KBRev Date:12/21/1998 |
79KB
|
12/21/1998 | |
CAD Drawing: AFADABS-P2(A): Sigma II Motor Absolute Encoder Cable Adapter for FSP. Built-in battery case with battery. UWR00650 722KBRev Date:11/30/2006
|
722KB
|
11/30/2006 | |
CAD Drawing: AFAHCE-xx(A): SGMAH Encoder Cable for FSP. AFAD-P2(A): Sigma II Motor Incremental/Absolute Encoder Cable Adapter for FSP. UWR00651 354KBRev Date:11/30/2006 |
354KB
|
11/30/2006 | |
CAD Drawing: AFPHCE-xx(A): SGMPH Encoder Cable for FSP. UWR00652 344KBRev Date:12/01/2006 |
344KB
|
12/01/2006 | |
Showing 1 to 11 of 11 entries.