SGMSH Sigma II
1.0kW to 5.0kW, Rated Speed 3,000 RPM
The SGMSH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMSH servo motor series had a high torque-to-inertia ratio and incorporated the segmented stator design, which dramatically reduced overall size. These servo motors were well suited for high-cycle-rate applications.
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
LEGEND Digital Torque Amplifier SGDG User's Manual YEA-SIA-LGD-1.2 4.2MBRev Date:07/07/2009
|
4.2MB | 07/07/2009 | |
Sigma II Servo System User's Manual YEA-SIA-S800-32.2 6.3MBRev Date:11/05/2009
|
6.3MB | 11/05/2009 | |
AC Servomotor Instructions YEA-TOE-C231-2 1.1MBRev Date:10/22/2000
|
1.1MB | 10/22/2000 | |
Node: lr2