
SGMSH Sigma II

1.0kW to 5.0kW, Rated Speed 3,000 RPM
The SGMSH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMSH servo motor series had a high torque-to-inertia ratio and incorporated the segmented stator design, which dramatically reduced overall size. These servo motors were well suited for high-cycle-rate applications.
Specifications
Specifications | |||
---|---|---|---|
Time Rating: | Continuous | Ambient Humidity: | 20 to 80% (non-condensing) |
Insulation: | Class F | Rated Speed: | 3000rpm |
Vibration: | 15mm or less | Maximum Speed: | 5000rpm |
Withstand Voltage: | 1500VAC | Excitation: | Permanent magnet |
Insulation Resistance: | 10MW minimum at 500VDC | Drive Method: | Direct drive |
Enclosure: | Totally-enclosed, self-cooled IP67 (except for shaft opening) | Mounting: | Flange-mounted |
Ambient Temperature: | 0 to 40ÂșC | Painting Color: | Muncell notation N1.5 |
Node: lr1