SGMSV
FAQs
Question | Posted Date | |
---|---|---|
Why Does the Servo Motor Exceed Set Safe Speed Limits? |
02/21/2019 | |
Which motor products are supported with the SigmaLogic SERVOPACK? |
10/29/2014 | |
Which I-O is supported with SigmaLogic? |
10/09/2014 | |
Which accessories are available to order for SigmaLogic? |
10/09/2014 | |
Where are the help files located for SigmaLogic, LogicWorks and Add-on Instructions (AOI)? |
10/09/2014 | |
What is the warranty determination for new product? |
05/22/2014 | |
What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)? |
10/18/2010 | |
What is the keying of the SGMGV & SGMSV motors, and what is the keying of the SGMGV & SGMSV Yaskawa preassembled right-angle cables for motor power, brake, fan, and encoder? |
03/13/2014 | |
What is the brake power supply tolerance for brake motors? |
03/08/2016 | |
What is the basic technique for manually tuning a Sigma-5 system with high inertia? |
03/06/2014 | |
What is California's Proposition 65? |
06/01/2020 | |
What are the encoder cable electrical specifications for greater than 20m? |
03/08/2016 | |
What are some tips for operating a single load with multiple servo motors? |
03/12/2014 | |
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? |
05/15/2014 | |
How long will the absolute encoder battery last on a Sigma-5 or Sigma-7 servo system? |
03/17/2016 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.