SGDH Sigma II

Models & Ratings

100V-200V | 400V

100V / 200V

Basic Specifications Input Power Supply Main Circuit1 Three-phase (or single-phase) 200 to 230VAC +10% to -15%, 50/60 Hz, or single-phase 100 to 115VAC +10% to -15%, 50/60 Hz
Control Circuit1

Single-phase 200 to 230VAC (or 100 to 115VAC) +10% to -15%, 50/60 Hz

Control Mode Three-phase, full-wave rectification IGBT PWM (sinusoidal commutation)
Feedback Serial incremental encoder, absolute encoder
Location Ambient/Storage Temperature2 0 to 55ºC / -20 to 85ºC
Ambient/Storage Humidity 90% or less (no-condensing)
Vibration/Shock Resistance 4.9m/s2/19.6m/s2
Structure Base mounted (duct ventilation available as option) and flat mount type
Speed/Torque Control Mode Performance Speed Control Range 1 : 5000 (The lowest speed of the speed control range is the speed at which the servomotor will not stop with a rated torque load.)
Speed Regulation3 Load Regulation 0% to 100%: 0.01% max. (at rated speed)
Voltage Regulation Rated voltage ±10% : 0% (at rated speed)
Temperature Regulation 25 ± 25º°±C : 0.1% maximum (at rated speed)
Frequency Characteristics 400Hz (at JL = JM)
Accel/Decel Time Setting 0 to 10s (Can be set individually for acceleration and deceleration).
Input Signal Speed Reference Reference Voltage4 ±6VDC (variable setting range: ±2 to ±10VDC) at rated speed (forward rotation with positive reference); input voltage: ±12V (maximum)
Input Impedance Approximately 14kW
Circuit Time Constant
Torque Reference Reference Voltage4 ±3VDC (Variable setting range: ±1 to ±10V) at rated torque (forward rotation with positive reference), input voltage: ±12VDC (maximum)
Input Impedance Approximately 14kW
Circuit Time Constant Approximately 47µs
Contact Speed Reference Rotation Direction Selection Uses P control signal
Speed Selection Forward/reverse rotation current limit signals are used (1st to 3rd speed selection). When both signals are OFF, the motor stops or enters another control mode.
Positioning Control Mode Performance Bias Setting 0 to 450rpm (setting resolution: 1rpm)
Feed-forward Compensation 0 to 100% (setting resolution: 1%)
Position Complete Width Setting 0 to 250 reference units (setting resolution: 1 reference unit)
Input Signal Reference Signal Type Sign + pulse train, 90º phase difference 2-phase pulse (phase A + phase B), or CCW + CW pulse train
Pulse Buffer Line driver (+5V level), open collector (+5V or +12V level)
Pulse Frequency Maximum 500/200kpps (line driver/open collector)
Control Signal CLEAR (input pulse form identical to reference pulse)
Built-in Open Collector Power Supply 5 +12V (With built-in 1kW resistor)
I/O Signals Position Output Output Form Phases A, B and C: Line driver output
Phase S: Line driver output (Only when absolute encoder is used)
Frequency Dividing Ratio Any
Sequence Input Servo ON, P control (or forward/reverse rotation in contact input speed control mode), forward rotation prohibited (P-OT), reverse rotation prohibited (N-OT), alarm reset, forward rotation current limit, and reverse rotation current limit (or contact input speed control)
Sequence Output Servo alarm, 3-bit alarm codes
Configurable: (Any 3 of these signals) Positioning complete (speed coincidence), servomotor rotating, servo ready, current limit, brake release, warning, and near position signals
Built-in Functions Dynamic Brake (DB) Activated at main power OFF, servo alarm, servo OFF or overtravel
Regenerative Processing Incorporated. For 60 to 1A types, external regenerative resistor must be mounted.
Overtravel (OT) Prevention Motor decelerates or coasts to a stop, or is stopped by a dynamic brake.
Protection Overcurrent, overload, regenerative error, main circuit voltage error, heat sink overheat, power open phase, overflow, overspeed, encoder error, encoder disconnected, overrun, CPU error, parameter error.
LED Display POWER, CHARGE, five 7-segment LEDs (built-in digital operator functions)
Analog Monitor (5CN) Built-in analog monitor connector to observe speed, torque, and other reference signals
Speed: 1V/1000rpm
Torque: 1V/rated torque
Pulses remaining: 0.05V/reference units or 0.05V/100 reference units
Communication Interface Digital operator (mount type or hand-held)
RS-422A port such as person computer (RS-232C port can be used if some conditions are met).
1 : N Communication N can be up to 14 when RS-422A port is used.
Axis Address Setting Set via user parameters
Functions Status display, user constant setting, monitor display, alarm traceback display, jogging, autotuning, speed/torque reference signals, other graphing functions, etc.
Others Reverse rotation connection, home position search, automatic servomotor ID, DC reactor connection terminal for high power supply frequency control.
  1. The power voltage must not exceed 230V +10% (253V). If it is likely that it will exceed this limit, use a step-down transformer. For types SGDH-08AE-S and SGDH-15AE-S, voltage is 200 to 230V + 10% -5%.
  2. Use the servo amplifier within the ambient temperature range. When enclosed, the temperatures inside the cabinet must not exceed the specified range.
  3. Speed regulation is defined as follows:
    Speed Regulation = (no-load motor speed - full load motor speed) / rated motor speed x 100%
  4. Forward is clockwise viewed from the non-load side of the servomotor, (counterclockwise viewed from the load and shaft end).\
  5. The built-in open collector power supply is not electrically isolated from the control circuit in the servo amplifier.


Top
 

400V

Basic Specifications Input Power Supply Main Circuit Three-phase 380 to 480VAC +10% to -15%, 50/60 Hz.
Control Circuit 1. 24VDC ±10% to ±15%, 1A (maximum)
2. 24VDC ±10%, 40W for 22 to 55kW units
Note: For 22 to 55kW units only, the power supply for the optional dynamic brake (DB) contactor is made from the control circuit power supply. If DB operation is necessary when the power interruption occurs, maintain the DC24V while the DB operates. If 5 times inertia is attached and a standard DB resistor is used, DB operation time is approximately 2 to 5 seconds.
Control Mode Three-phase, full-wave rectification IGBT PWM (sinusoidal commutation)
Feedback Serial incremental encoder, absolute encoder
Location Ambient/Storage Temperature1 0 to 55ºC / -20 to 85ºC
Ambient/Storage Humidity 90% or less (non-condensing)
Vibration/Shock Resistance 1. 4.9m/s2 / 19.6m/s2 for 500W to 15kW units
2. 9.8m/s2 (1G) / 49m/s2 (5G) for 22 to 55kW units
Cyclic shock resistance is 29m/s2 (3G)
Structure Base mounted (duct ventilation available as option) and flat mount type
Speed/Torque Control Mode Performance Speed Control Range 1 : 5000 (The lowest speed of the speed control range is the speed at which the servomotor will not stop with a rated torque load.)
Speed Regulation2 Load Regulation 0% to 100%: 0.01% max. (at rated speed)
Voltage Regulation Rated voltage ±10% : 0% (at rated speed)
Temperature Regulation 25 ± 25ºC : 0.1% maximum (at rated speed)
Frequency Characteristics 400Hz (at JL = JM)
Note: 100 Hz (JL = JM) for 22 to 55kW systems
Accel/Decel Time Setting 0 to 10s (Can be set individually for acceleration and deceleration).
Input Signal Speed Reference Reference Voltage3 ±6VDC (variable setting range: ±2 to ±10VDC) at rated speed (forward rotation with positive reference); input voltage: ±12V (maximum)
Input Impedance Approximately 14kW
Circuit Time Constant
Torque Reference Reference Voltage3 ±3VDC (Variable setting range: ±1 to ±10V) at rated torque (forward rotation with positive reference), input voltage: ±12VDC (maximum)
Input Impedance Approximately 14kW
Circuit Time Constant Approximately 47µs
Contact Speed Reference Rotation Direction Selection Uses P control signal
Speed Selection Forward/reverse rotation current limit signals are used (1st to 3rd speed selection). When both signals are OFF, the motor stops or enters another control mode.
Positioning Control Mode Performance Bias Setting 0 to 450rpm (setting resolution: 1rpm)
Feed-forward Compensation 0 to 100% (setting resolution: 1%)
Position Complete Width Setting 0 to 250 reference units (setting resolution: 1 reference unit)
Input Signal Reference Signal Type Sign + pulse train, 90° phase difference 2-phase pulse (phase A + phase B), or CCW + CW pulse train
Pulse Buffer Line driver (+5V level), open collector (+5V or +12V level)
Pulse Frequency Maximum 500/200kpps (line driver/open collector)
Control Signal CLEAR (input pulse form identical to reference pulse)
Built-in Open Collector Power Supply4 +12V (With built-in 1kW resistor)
I/O Signals Position Output Output Form Phases A, B and C: Line driver output
Phase S: Line driver output (Only when absolute encoder is used)
Frequency Dividing Ratio Any
Sequence Input Servo ON, P control (or forward/reverse rotation in contact input speed control mode), forward rotation prohibited (P-OT), reverse rotation prohibited (N-OT), alarm reset, forward rotation current limit, and reverse rotation current limit (or contact input speed control)
Sequence Output Servo alarm, 3-bit alarm codes
Configurable: (Any 3 of these signals) Positioning complete (speed coincidence), servomotor rotating, servo ready, current limit, brake release, warning, and near position signals
Built-in Functions Dynamic Brake (DB) Activated at main power OFF, servo alarm, servo OFF or overtravel
Regenerative Processing Incorporated. For 6 to 55kW units, external regenerative resistor must be mounted.
Overtravel (OT) Prevention Motor decelerates or coasts to a stop, or is stopped by a dynamic brake. This requires optional dynamic brakes for 22 to 55kW units.
Protection Overcurrent, overload, regenerative error, main circuit voltage error, heat sink overheat, power open phase, overflow, overspeed, encoder error, encoder disconnected, overrun, CPU error, parameter error.
LED Display POWER, CHARGE, five 7-segment LEDs (built-in digital operator functions)
Analog Monitor (5CN) Built-in analog monitor connector to observe speed, torque, and other reference signals
Speed: 1V/1000rpm
Torque: 1V/rated torque
Pulses remaining: 0.05V/reference units or 0.05V/100 reference units
Communication Interface Digital operator (mount type or hand-held)
RS-422A port such as person computer (RS-232C port can be used if some conditions are met).
1 : N Communication N can be up to 14 when RS-422A port is used.
Axis Address Setting Set via user parameters
Functions Status display, user constant setting, monitor display, alarm traceback display, jogging, autotuning, speed/torque reference signals, other graphing functions, etc.
Others Reverse rotation connection, home position search, automatic servomotor ID, DC reactor connection terminal for high power supply frequency control.
  1. Use the servo amplifier within the ambient temperature range. When enclosed, the temperatures inside the cab­inet must not exceed the specified range.
  2. Speed regulation is defined as follows:
    Speed Regulation = (no-load motor speed - full load motor speed) / rated motor speed x 100%
  3. Forward is clockwise viewed from the non-load side of the servomotor, (counterclockwise viewed from the load and shaft end).
  4. The built-in open collector power supply is not electrically isolated from the control circuit in the servo amplifier.

Top