SGDH Sigma II

FAQs

Didn't find what you were looking for? Try
  Question Posted Date

What is the cause of an A.CC Alarm?

08/27/2004

What is the approximate maximum number of times the Sigma II Series flash ROM can be written?

02/14/2006

What is speed feedback compensation and when should it be used?

07/13/2004

What is an A.E7 alarm and how is it cleared?

07/13/2004

What is an A.E5 alarm?

01/22/2002

What is an A.9F alarm?

09/12/2000

What is an A.09 alarm?

12/22/2011

What could cause an motor to run away when it is enabled (/S-ON goes low)?

07/13/2004

What are the pin-outs for SGDH analog monitor connector CN5?

09/21/2004

What are the minimum parameters required to start-up a Sigma II SGDH type servo amplifier for use with a linear motor?

07/25/2005

What are some remedies to an A.C9 (Encoder Communications) alarm?

07/13/2004

What are some potential causes of an A.E2 alarm?

06/24/2013

What are some potential causes of an A.84 Alarm?

06/30/2008

What are some of the potential causes of an A.80 Alarm?

04/12/2006

What are potential implications of using an Electro-Mechanical Relay or Switching Power Supply in conjunction with a Sigma II Servo System to enable the motor? Can A.C9 and A.E2 alarms be symptoms?

07/13/2004

On a linear motor x-x'-y gantry system, what is the best method to control the two x-axes?

06/06/2003

Many new computers do not offer serial communication ports. How is communication possible to Yaskawa products if no serial port is available?

06/25/2013

Is upgrading from Sigma to Sigma II the best option?

04/13/2006

Is there information available file types / extensions associated with Yaskawa motion software products?

05/19/2017

Is there a wiring example of an MP940 following a Sigma II SGDH servo master?

07/13/2004

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!

Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.