SGDH Sigma II

FAQs

Didn't find what you were looking for? Try
  Question Posted Date

In a vertical axis application, the motor trips the overtravel switch and coasts to the hard stop. What might be the cause?

07/23/2001

How long will a Sigma II absolute encoder remember its absolute position data without a battery attached?

07/13/2004

How is the % tolerance on the incoming voltage specs factored in for an SGDH?

06/25/2013

How do I add external regenerative resistors?

12/14/2007

How can an absolute encoder be used as an incremental?

09/21/2004

How can a defective ServoPack (SGDH) be replaced in the field when a working MP940 is connected?

10/11/2002

How are Yaskawa Servopacks (or Inverters) connected to a five wire 400VAC power source?

03/12/2002

How are the Electronic Gear Ratio parameters, Pn202 and Pn203, set for linear motors?

07/25/2005

Do Yaskawa SGDH amplifiers work with Exlar linear actuators?

09/21/2004

Do Sigma II motors comply with standard NEMA flanges for mounting?

07/25/2005

Does Yaskawa sell the SGDM Sigma II amplifier in North America?

07/13/2004

Does Yaskawa offer Sigma II power and encoder cables rated for continuous flex?

06/24/2013

Does Yaskawa have CAD dwgs. available for their servo system cables?

07/13/2004

Does Yaskawa have an example of a successful implementation of Yaskawa Product on a Shrink-Sleeve Labeling machine?

06/15/2010

Can the Sigma II SGDH Servopack provide analog monitors on the 1CN connector like the Sigma I SGDB Servopack?

07/13/2004

Can the Sigma II absolute encoder data be preserved when the encoder cable is removed?

02/11/2005

Can the SGDH encoder output be used when an NS card is attached?

09/21/2004

Can the same hand-held digital operator panel (Yaskawa # JUSP-OP02A-1) be used in conjunction with Sigma II amplifiers as used with the Sigma I?

07/13/2004

Can the MP920 change the parameters in an SGDH amplifier?

08/19/2004

Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)?

04/28/2003

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!

Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.