SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts eLM.Servo.02.Sizing1 39.9MBRev Date:10/30/2017 Watch Video
|
39.9MB
|
10/30/2017 | |
eLearning Module: Servo Motor Sizing Basics Part 2 - Technical eLM.Servo.03.Sizing2 41.1MBRev Date:07/30/2019 Watch Video
|
41.1MB
|
07/30/2019 | |
eLearning Module: Inertia Ratio by Graphical Analysis with SGDH Sigma II Amplifier eLM.Sigma2.01.InertiaBGA 19.1MBRev Date:12/12/2016
|
19.1MB
|
12/12/2016 | |
eLearning Video: MPiec Mechatrolink-II Connection (Japanese) eLV.MPiec.81.ML2Connect 30.1MBRev Date:09/18/2014 Watch Video
|
30.1MB
|
09/18/2014 | |
eLearining Video: Servo Sizing Demystified eLV.Servo.01.SizDemystify 186.2MBRev Date:04/20/2021 Watch Video
|
186.2MB
|
04/20/2021 | |