SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
CAD
Showing 11 to 20 of 46 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 750W CAD-SGDH-08AE-S 282KBRev Date:12/01/2003 |
282KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 1kW CAD-SGDH-10AE 282KBRev Date:12/01/2003 |
282KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 1kW CAD-SGDH-10DE 366KBRev Date:12/01/2003 |
366KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 1.5kW CAD-SGDH-15AE 344KBRev Date:12/01/2003 |
344KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 1.5kW CAD-SGDH-15AE-S 452KBRev Date:12/01/2003 |
452KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 1.5kW CAD-SGDH-15DE 366KBRev Date:12/01/2003 |
366KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 11kW CAD-SGDH-1AAE 1.1MBRev Date:12/01/2003 |
1.1MB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 11kW CAD-SGDH-1ADE 1.1MBRev Date:12/01/2003 |
1.1MB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 15kW CAD-SGDH-1EAE 1.1MBRev Date:12/01/2003 |
1.1MB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 15kW CAD-SGDH-1EDE 1.1MBRev Date:12/01/2003 |
1.1MB
|
12/01/2003 | |
Showing 11 to 20 of 46 entries.