SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
CAD
Showing 26 to 30 of 46 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 5.0kW CAD-SGDH-50DE 668KBRev Date:12/01/2003 |
668KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 6.0kW CAD-SGDH-60AE 768KBRev Date:12/01/2003 |
768KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 6.0kW CAD-SGDH-60DE 1.3MBRev Date:12/01/2003 |
1.3MB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 7.5kW CAD-SGDH-75AE 768KBRev Date:12/01/2003 |
768KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 7.5kW CAD-SGDH-75DE 1.3MBRev Date:12/01/2003 |
1.3MB
|
12/01/2003 | |
Showing 26 to 30 of 46 entries.