SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
CAD
Showing 1 to 46 of 46 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma II Application Module CAD Files CAD-APPMODS 447KB 413KB 471KB 345KBRev Date:12/01/2003 |
447KB
413KB 471KB 345KB |
12/01/2003 | |
CAD Drawing: Serial Converter for Linear Sigma Servomotors CAD-LIN-SER-CONV 638KBRev Date:10/10/2002 |
638KB
|
10/10/2002 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 100W CAD-SGDH-01AE 162KBRev Date:12/01/2003 |
162KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 100W CAD-SGDH-01BE 162KBRev Date:12/01/2003 |
162KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 200W CAD-SGDH-02AE 162KBRev Date:12/01/2003 |
162KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 200W CAD-SGDH-02BE 172KBRev Date:12/01/2003 |
172KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 400W CAD-SGDH-04AE 172KBRev Date:12/01/2003 |
172KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 500W CAD-SGDH-05AE 282KBRev Date:12/01/2003 |
282KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 500W CAD-SGDH-05DE 366KBRev Date:12/01/2003 |
366KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 750W CAD-SGDH-08AE 282KBRev Date:12/01/2003 |
282KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 750W CAD-SGDH-08AE-S 282KBRev Date:12/01/2003 |
282KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 1kW CAD-SGDH-10AE 282KBRev Date:12/01/2003 |
282KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 1kW CAD-SGDH-10DE 366KBRev Date:12/01/2003 |
366KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 1.5kW CAD-SGDH-15AE 344KBRev Date:12/01/2003 |
344KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 1.5kW CAD-SGDH-15AE-S 452KBRev Date:12/01/2003 |
452KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 1.5kW CAD-SGDH-15DE 366KBRev Date:12/01/2003 |
366KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 11kW CAD-SGDH-1AAE 1.1MBRev Date:12/01/2003 |
1.1MB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 11kW CAD-SGDH-1ADE 1.1MBRev Date:12/01/2003 |
1.1MB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 15kW CAD-SGDH-1EAE 1.1MBRev Date:12/01/2003 |
1.1MB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 15kW CAD-SGDH-1EDE 1.1MBRev Date:12/01/2003 |
1.1MB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 2.0kW CAD-SGDH-20AE 452KBRev Date:12/01/2003 |
452KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 2.0kW CAD-SGDH-20DE 472KBRev Date:12/01/2003 |
472KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 3.0kW CAD-SGDH-30AE 452KBRev Date:12/01/2003 |
452KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 3.0kW CAD-SGDH-30DE 472KBRev Date:12/01/2003 |
472KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 5.0kW CAD-SGDH-50AE 668KBRev Date:12/01/2003 |
668KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 5.0kW CAD-SGDH-50DE 668KBRev Date:12/01/2003 |
668KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 6.0kW CAD-SGDH-60AE 768KBRev Date:12/01/2003 |
768KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 6.0kW CAD-SGDH-60DE 1.3MBRev Date:12/01/2003 |
1.3MB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 7.5kW CAD-SGDH-75AE 768KBRev Date:12/01/2003 |
768KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 7.5kW CAD-SGDH-75DE 1.3MBRev Date:12/01/2003 |
1.3MB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 30W CAD-SGDH-A3AE 162KBRev Date:12/01/2003 |
162KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 30W CAD-SGDH-A3BE 162KBRev Date:12/01/2003 |
162KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 50W CAD-SGDH-A5AE 162KBRev Date:12/01/2003 |
162KB
|
12/01/2003 | |
CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 50W CAD-SGDH-A5BE 162KBRev Date:12/01/2003 |
162KB
|
12/01/2003 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-01 S5-ADP-01 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-02 S5-ADP-02 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-03 S5-ADP-03 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-04 S5-ADP-04 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-05 S5-ADP-05 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-06 S5-ADP-06 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-07 S5-ADP-07 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-08 S5-ADP-08 72KBRev Date:05/09/2011
|
72KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-09 S5-ADP-09 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-10 S5-ADP-10 70KBRev Date:05/09/2011
|
70KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-11 S5-ADP-11 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-12 S5-ADP-12 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
Showing 1 to 46 of 46 entries.