SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Prewired Cable Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
NS300/NS500 Cable Drawings CAD-NS300-NS500-Cable 82KB 123KB 341KB 0KBRev Date:03/26/2004
|
82KB
123KB 341KB 0KB |
03/26/2004 | |
NS600 Cable Drawings CAD-NS600-Cable 72KB 89KB 371KB 0KBRev Date:06/17/2014 |
72KB
89KB 371KB 0KB |
06/17/2014 | |
SGDH Cable Drawings CAD-SGDH-CABLE 262KBRev Date:03/26/2004 |
262KB
|
03/26/2004 | |
CAD Drawing: JZSP-CLL00: Extension Cable for Renishaw Linear Encoders DP0340002 242KBRev Date:04/13/2000 |
242KB
|
04/13/2000 | |
CAD Drawing: JZSP-CLL10: Extension Cable for Hall Sensor DP0340003 432KBRev Date:04/13/2000 |
432KB
|
04/13/2000 | |