SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Prewired Cable Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: B4ICE: Power Cable with Interconnectron Connector (SGMPH-01 to -08 without Brake) UWR00302 83KBRev Date:12/21/1998 |
83KB
|
12/21/1998 | |
CAD Drawing: A1ICE: Encoder Cable with Interconnectron Connectors for SGMPH Servomotors UWR00303 127KBRev Date:04/05/1999 |
127KB
|
04/05/1999 | |
CAD Drawing: BAHCE: Power Cable without brake (CE Version) for SGMAH Servomotors UWR00314 91KBRev Date:12/21/1998 |
91KB
|
12/21/1998 | |
CAD Drawing: BAHBCE: Power Cable with brake (CE Version) for SGMAH Servomotors UWR00315 90KBRev Date:12/21/1998 |
90KB
|
12/21/1998 | |
CAD Drawing: B4IBCE: Power Cable with Interconnectron Connector (SGMPH-01 to -08 with Brake) UWR00320 79KBRev Date:12/21/1998 |
79KB
|
12/21/1998 | |