SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Prewired Cable Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: B1CE, B2CE, B3CE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors without Brake UWR00422 115KBRev Date:05/17/2000 |
115KB
|
05/17/2000 | |
CAD Drawing: B7BCE Power Cable (CE Option) for Holding Brake for 400V SGMGH/SGMSH Servomotors with Brake UWR00424 105KBRev Date:06/01/2000 |
105KB
|
06/01/2000 | |
CAD Drawing: B1BCE, B2BCE, B3BCE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors with Brake UWR00425 157KBRev Date:05/17/2000 |
157KB
|
05/17/2000 | |
CAD Drawing: B5CE, B6CE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors UWR00443 119KBRev Date:08/09/2000 |
119KB
|
08/09/2000 | |
CAD Drawing: JZSP-CKIOD: I/O Cable with D-Sub Output for SGDH Amplifiers UWR00476 177KBRev Date:12/21/1998 |
177KB
|
12/21/1998 | |