SGDV Analog

10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
Available Classes
SGDV Analog
Class Name | Class Number |
---|---|
MPiec and Sigma-5 Maintenance | TRM010-MPiecSig5-Maint |
Sigma-5 Applications | TRM010-Sigma5Apps |
Node: lr1