SGDV EtherCAT
Breadcrumb
Navigation Menu
SGDV EtherCAT
SGDV EtherCAT
SGDV EtherCAT - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
FAQs
Showing 31 to 48 of 48 entries.
Question | Posted Date | |
---|---|---|
Is a serial converter required when using a Renishaw RESOLUTE encoder? Posted Date: 05/02/2017
|
05/02/2017 | |
In SigmaWin+ Trace what is the difference between Position Error and Position Amplifier Error? Posted Date: 11/30/2010
|
11/30/2010 | |
In SigmaWin+ Trace, what is the difference between position error, position amplifier error, and motor-load position error? Posted Date: 05/23/2018
|
05/23/2018 | |
I am beginning EtherCAT master development. What do I need to know in regards to the Yaskawa drive interface? Posted Date: 03/16/2015
|
03/16/2015 | |
How long will the absolute encoder battery last on a Sigma-5 or Sigma-7 servo system? Posted Date: 03/17/2016
|
03/17/2016 | |
How do I solve the problem where the Yaskawa EtherCAT drive runs a motor that has poor motion (jumps, hiccups, shudders, stutters, spontaneous vibrations, jerks, grinding, noisy, etc.) or sometimes I get A.A12 or A.A11? (0A11h, 0A12h) Posted Date: 02/08/2017
|
02/08/2017 | |
How do I run a Yaskawa linear motor without hall sensors? Posted Date: 03/12/2024
|
03/12/2024 | |
How do I prevent alarm A.E02 (also seen as 0E02h, 0E02, E02, E02h)? Posted Date: 01/05/2016
|
01/05/2016 | |
How can one read the actual position error larger than 16384 using SigmaWin+? Posted Date: 03/06/2014
|
03/06/2014 | |
How can alarms be reset in EtherCAT state SAFEOP? Posted Date: 02/09/2015
|
02/09/2015 | |
Do you need to have the Control Power on in order to use the Dynamic Braking features of the Sigma-5 Servopack? Posted Date: 03/06/2014
|
03/06/2014 | |
Does Yaskawa offer software for selecting the best servomotor for a given application? Posted Date: 04/15/2015
|
04/15/2015 | |
Does the sofware limit objects 607D:01h and 607D:02h include the home offset object 607Ch? Posted Date: 03/06/2014
|
03/06/2014 | |
Does the Sigma-5 have a function to reduce position dither when holding position? Posted Date: 07/01/2009
|
07/01/2009 | |
Can the motor brake output (/BK) on an EtherCAT SERVOPACK be controlled by the EtherCAT Master? Posted Date: 11/03/2017
|
11/03/2017 | |
Can the EtherCAT module report a modulo value? Posted Date: 06/11/2018
|
06/11/2018 | |
Can the CN-8 Jumper plug from the SGDV SERVOPACK be used to bypass the CN-21 or CN-22 advanced safety module input? Posted Date: 03/02/2015
|
03/02/2015 | |
Can an SGMJV-08A motor be driven by SGDV-2R8F 100V drive? Posted Date: 03/03/2015
|
03/03/2015 | |
Showing 31 to 48 of 48 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.