SGDV MECHATROLINK-II
FAQs
Question | Posted Date | |
---|---|---|
In SigmaWin+ Trace what is the difference between Position Error and Position Amplifier Error? |
11/30/2010 | |
In SigmaWin+ Trace, what is the difference between position error, position amplifier error, and motor-load position error? |
05/23/2018 | |
How long will the absolute encoder battery last on a Sigma-5 or Sigma-7 servo system? |
03/17/2016 | |
How do I run a Yaskawa linear motor without hall sensors? |
03/12/2024 | |
How can one read the actual position error larger than 16384 using SigmaWin+? |
03/06/2014 | |
Do you need to have the Control Power on in order to use the Dynamic Braking features of the Sigma-5 Servopack? |
03/06/2014 | |
Does Yaskawa offer software for selecting the best servomotor for a given application? |
04/15/2015 | |
Does the Sigma-5 have a function to reduce position dither when holding position? |
07/01/2009 | |
Can the CN-8 Jumper plug from the SGDV SERVOPACK be used to bypass the CN-21 or CN-22 advanced safety module input? |
03/02/2015 | |
Can an SGMJV-08A motor be driven by SGDV-2R8F 100V drive? |
03/03/2015 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.