SGDV SigmaLogic
FAQs
Question | Posted Date | |
---|---|---|
Will non-Renishaw or non-Heidenhain encoders work with Yaskawa serial converters? |
03/17/2016 | |
Why is the SGMVV motor's cooling fan stopped after only a few minutes of running? |
08/20/2013 | |
Why is a reboot required after sending an Axis Configuration from LogicWorks to a SigmaLogic axis? |
09/12/2014 | |
Why does the SigmaLogic controller sometimes reboot twice? |
09/15/2014 | |
Why does the SGDV not recognize the functional safety module attached to the SERVOPACK? |
03/02/2015 | |
Why Does the Servo Motor Exceed Set Safe Speed Limits? |
02/21/2019 | |
Which motor products are supported with the SigmaLogic SERVOPACK? |
10/29/2014 | |
Which I-O is supported with SigmaLogic? |
10/09/2014 | |
Which Allen Bradley PLCs can be used with SigmaLogic? |
03/02/2015 | |
Which accessories are available to order for SigmaLogic? |
10/09/2014 | |
Where can Error Code Descriptions be found for SigmaLogic? |
10/20/2014 | |
Where are the help files located for SigmaLogic, LogicWorks and Add-on Instructions (AOI)? |
10/09/2014 | |
What voltage levels will cause an overvoltage or undervoltage alarm? |
02/06/2009 | |
What is the warranty determination for new product? |
05/22/2014 | |
What is the proper sequence to reset a SigmaLogic Alarm? |
03/08/2016 | |
What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)? |
10/18/2010 | |
What is the color code for the JZSP-CVH03 CN8 Safety Cable? |
01/09/2018 | |
What is the battery current draw of the absolute encoder of the Sigma-5 motors with and without control power? |
06/18/2013 | |
What is California's Proposition 65? |
06/01/2020 | |
What is an A.F50 Alarm? |
03/03/2015 | |
What do I need to Start Up a SigmaLogic motion axis? |
09/12/2014 | |
What causes ‘CPU Status: Stopped’ and how can it be fixed? |
09/12/2014 | |
What causes FLT_BSY output to come on at a SigmaLogic AOI block? |
09/15/2014 | |
What are some tips for operating a single load with multiple servo motors? |
03/12/2014 | |
What are some of the potential causes of the A.E72 alarm? |
02/06/2009 | |
What Add-On Instructions are available with SigmaLogic? |
10/29/2014 | |
Sometimes my machine power-up position is incorrect even though I have an absolute encoder on the motor. What is causing this issue? |
05/19/2015 | |
Is there more information available on installing the SigmaWin+ USB driver for Sigma-5 amplifiers? |
06/03/2014 | |
Is there information available file types / extensions associated with Yaskawa motion software products? |
05/19/2017 | |
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? |
05/15/2014 | |
Is it necessary to use the built-in web server with SigmaLogic? |
10/29/2014 | |
Is heat sink (thermal paste/grease) compound required for SERVOPACK installation? |
06/04/2019 | |
Is a serial converter required when using a Renishaw RESOLUTE encoder? |
05/02/2017 | |
Is any 3rd party programming software needed for SigmaLogic? |
09/15/2014 | |
Is an Allen Bradley PLC required for SigmaLogic? |
03/02/2015 | |
Is a drawing of part number JUSP-TA50PG-E available? |
01/05/2016 | |
In SigmaWin+ Trace what is the difference between Position Error and Position Amplifier Error? |
11/30/2010 | |
In SigmaWin+ Trace, what is the difference between position error, position amplifier error, and motor-load position error? |
05/23/2018 | |
How many indexing steps can you make with SigmaLogic and LogicWorks? |
09/15/2014 | |
How long will the absolute encoder battery last on a Sigma-5 or Sigma-7 servo system? |
03/17/2016 | |
How is the Sequence Table Executed on SigmaLogic? |
03/02/2015 | |
How do I see what configuration is in a SigmaLogic axis? |
10/14/2014 | |
How do I run a Yaskawa linear motor without hall sensors? |
03/12/2024 | |
How can one read the actual position error larger than 16384 using SigmaWin+? |
03/06/2014 | |
Does Yaskawa offer software for selecting the best servomotor for a given application? |
04/15/2015 | |
Does the Sigma-5 have a function to reduce position dither when holding position? |
07/01/2009 | |
Can the CN-8 Jumper plug from the SGDV SERVOPACK be used to bypass the CN-21 or CN-22 advanced safety module input? |
03/02/2015 | |
Can an SGMJV-08A motor be driven by SGDV-2R8F 100V drive? |
03/03/2015 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.