SGDV SigmaLogic

Specifications

 

Item Specification
Software SigmaSelect
SigmaWin+ Ver.5
SigmaLogic Software Package
CPU 200 MHz, 32 bit, ARM
Memory SDRAM, 32 MB
SRAM, 512 kB with battery backup
Flash, 4 MB flash. Code and parameter storage
Operator interface LED 10 LEDs (red and green - operating mode, communication and error status)
User Configuration 6x DIP switch (operating mode and communication configuration)
Environmental Conditions Ambient Operating Temperature 0°C to 55°C
Ambient Storage Temperature -20° to 85°C
Ambient Operating Humidity 90% RH or less (with no condensation)
Ambient Storage Humidity 90% RH or less (with no condensation)
Pollution Level Protection class: IP10, Pollutio degree:2
  • Free of corrosive or explosive gases
  • Free of exposure to water, oil, or chemicals
  • Free of dust, salts or iron dust
Operating Altitude 1,000 m above sea level or lower
Mechanical Operating Conditions Vibration Resistance 4.9 m/s2
Shock Resistance 19.6 m/s2
Others Free of static electricity, strong electromagnetic fields, magnetics fields or exposure to radioactivity
Servo-Side Safety Functions Input /HWBB1, /HWBB2: Baseblock signal for power module
Output EDM1: Status monitor (fixed output) of built-in safety circuit
Network Capabilitiy EtherNet/IP
Diagnostic and configuration interface Web interface
Motion control performance 1 controlled axis and one external position input at a trajectory update rate of 1 kHz