Sigma FSP
100 - 400v, 0.3 - 5.0 kW, single and three-phase
The Sigma FSP (Flexible ServoPack) is a legacy product and no longer promoted in the Americas. The Sigma FSP series was an expansion of the sigma II series, and is built on the proven SGDH amplifier power platform. This amp provides built in position control for simple indexing applications, electronic gearing, and cam profile following. In addition to the standard analog and pulse input of the sigma II series.
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts eLM.Servo.02.Sizing1 39.9MBRev Date:10/30/2017 Watch Video
|
39.9MB | 10/30/2017 | |
eLearning Module: Servo Motor Sizing Basics Part 2 - Technical eLM.Servo.03.Sizing2 41.1MBRev Date:07/30/2019 Watch Video
|
41.1MB | 07/30/2019 | |
eLearining Video: Servo Sizing Demystified eLV.Servo.01.SizDemystify 186.2MBRev Date:04/20/2021 Watch Video
|
186.2MB | 04/20/2021 | |
eLearning Video: Servo Basic Concepts eLV.ServoMotion.01.BasicConcepts 559.3MBRev Date:05/06/2019 Watch Video
|
559.3MB | 05/06/2019 | |
eLearning Video: Servo Basic Concepts - What Is A Servo eLV.ServoMotion.01.SBC_ServoDef 15.2MBRev Date:04/02/2014 Watch Video
|
15.2MB | 04/02/2014 | |