SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-7 - YAIMOB
6-600Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600Nm) of peak torque.
TemplateWeb
Certifications
Title/Number | File(s) | Rev Date | |
---|---|---|---|
EU Declaration of Conformity (DoC) DoC.SGM7.03 55KBRev Date:07/12/2017 |
55KB
|
07/12/2017 | |
EC Declaration of Conformity EMC.SGM3.04 393KBRev Date:07/02/2012 |
393KB
|
07/02/2012 | |
EU Declaration of Conformity EMC.SGM7.03 362KBRev Date:02/17/2017
|
362KB
|
02/17/2017 | |
TUV LVD Certificate of Conformity LVD.SGM3.04 1.0MBRev Date:10/07/2013 |
1.0MB
|
10/07/2013 | |
TUV LVD Certificate of Conformity LVD.SGM7.03 1.2MBRev Date:08/29/2016
|
1.2MB
|
08/29/2016 | |