
S7A Gear Motors
Models & Ratings
200V
Gear Motor Model Number | Base Servo Motor Model (SGM7A-) | Gear Ratio |
---|---|---|
S7A01A□-VL050-03 | 01A7D6□ | 3:1 |
S7A01A□-VL050-05 | 5:1 | |
S7A01A□-VL050-10 | 10:1 | |
S7A01A□-VL050-25 | 25:1 | |
S7A01A□-VL070-50 | 50:1 | |
S7A02A□-VL050-03 | 02A7D6□ | 3:1 |
S7A02A□-VL050-05 | 5:1 | |
S7A02A□-VL070-10 | 10:1 | |
S7A02A□-VL070-25 | 25:1 | |
S7A02A□-VL070-50 | 50:1 | |
S7A04A□-VL050-03 | 04A7D6□ | 3:1 |
S7A04A□-VL050-05 | 5:1 | |
S7A04A□-VL070-10 | 10:1 | |
S7A04A□-VL070-25 | 25:1 | |
S7A04A□-VL090-50 | 50:1 | |
S7A08A□-VL070-03 | 08A7D6□ | 3:1 |
S7A08A□-VL070-05 | 5:1 | |
S7A08A□-VL090-10 | 10:1 | |
S7A08A□-VL090-25 | 25:1 | |
S7A08A□-VL120-50 | 50:1 | |
S7A15A□-VL090-03 | 15A7D6□ | 3:1 |
S7A15A□-VL090-05 | 5:1 | |
S7A15A□-VL090-10 | 10:1 | |
S7A15A□-VL120-25 | 25:1 | |
S7A15A□-VL120-50 | 50:1 | |
S7A20A□-VL090-03 | 20A7D6□ | 3:1 |
S7A20A□-VL090-05 | 5:1 | |
S7A20A□-VL090-10 | 10:1 | |
S7A20A□-VL120-25 | 25:1 | |
S7A20A□-VL155-50 | 50:1 | |
S7A25A□-VL090-03 | 25A7D6□ | 3:1 |
S7A25A□-VL090-05 | 5:1 | |
S7A25A□-VL090-10 | 10:1 | |
S7A25A□-VL120-25 | 25:1 | |
S7A25A□-VL155-50 | 50:1 | |
S7A30A□-VL090-03 | 30A7D6□ | 3:1 |
S7A30A□-VL090-05 | 5:1 | |
S7A30A□-VL090-10 | 10:1 | |
S7A30A□-VL120-25 | 25:1 | |
S7A30A□-VL155-50 | 50:1 | |
S7A40A□-VL090-03 | 40A7D6□ | 3:1 |
S7A40A□-VL090-05 | 5:1 | |
S7A40A□-VL120-10 | 10:1 | |
S7A40A□-VL155-25 | 25:1 | |
S7A40A□-VL205-50 | 50:1 | |
S7A50A□-VL090-03 | 50A7D6□ | 3:1 |
S7A50A□-VL090-05 | 5:1 | |
S7A50A□-VL155-10 | 10:1 | |
S7A50A□-VL155-25 | 25:1 | |
S7A50A□-VL205-50 | 50:1 | |
S7A70A□-VL120-03 | 70A7D61 | 3:1 |
S7A70A□-VL120-05 | 5:1 | |
S7A70A□-VL155-10 | 10:1 | |
S7A70A□-VL205-25 | 25:1 | |
S7A70A□-VL235-50 | 50:1 |
400V
Gear Motor Model Number | Base Servo Motor Model (SGM7A-) | Gear Ratio |
---|---|---|
S7A02D□-VL050-03 | 02D7F6□ | 3:1 |
S7A02D□-VL050-05 | 5:1 | |
S7A02D□-VL050-10 | 10:1 | |
S7A02D□-VL070-25 | 25:1 | |
S7A02D□-VL070-50 | 50:1 | |
S7A04D□-VL050-03 | 04D7F6□ | 3:1 |
S7A04D□-VL050-05 | 5:1 | |
S7A04D□-VL070-10 | 10:1 | |
S7A04D□-VL070-25 | 25:1 | |
S7A04D□-VL090-50 | 50:1 | |
S7A08D□-VL070-03 | 08D7F6□ | 3:1 |
S7A08D□-VL070-05 | 5:1 | |
S7A08D□-VL090-10 | 10:1 | |
S7A08D□-VL090-25 | 25:1 | |
S7A08D□-VL120-50 | 50:1 | |
S7A15D□-VL070-03 | 15D7F6□ | 3:1 |
S7A15D□-VL070-05 | 5:1 | |
S7A15D□-VL090-10 | 10:1 | |
S7A15D□-VL090-25 | 25:1 | |
S7A15D□-VL120-50 | 50:1 | |
S7A20D□-VL090-03 | 20D7F6□ | 3:1 |
S7A20D□-VL090-05 | 5:1 | |
S7A20D□-VL120-10 | 10:1 | |
S7A20D□-VL120-25 | 25:1 | |
S7A20D□-VL155-50 | 50:1 | |
S7A25D□-VL090-03 | 25D7F6□ | 3:1 |
S7A25D□-VL090-05 | 5:1 | |
S7A25D□-VL120-10 | 10:1 | |
S7A25D□-VL120-25 | 25:1 | |
S7A25D□-VL155-50 | 50:1 | |
S7A30D□-VL090-03 | 30D7F6□ | 3:1 |
S7A30D□-VL090-05 | 5:1 | |
S7A30D□-VL120-10 | 10:1 | |
S7A30D□-VL120-25 | 25:1 | |
S7A30D□-VL155-50 | 50:1 | |
S7A40D□-VL090-03 | 40D7F6□ | 3:1 |
S7A40D□-VL090-05 | 5:1 | |
S7A40D□-VL120-10 | 10:1 | |
S7A40D□-VL155-25 | 25:1 | |
S7A40D□-VL205-50 | 50:1 | |
S7A50D□-VL090-03 | 50D7F6□ | 3:1 |
S7A50D□-VL090-05 | 5:1 | |
S7A50D□-VL155-10 | 10:1 | |
S7A50D□-VL155-25 | 25:1 | |
S7A50D□-VL205-50 | 50:1 | |
S7A70D□-VL120-03 | 70D7F61 | 3:1 |
S7A70D□-VL120-05 | 5:1 | |
S7A70D□-VL155-10 | 10:1 | |
S7A70D□-VL205-25 | 25:1 | |
S7A70D□-VL235-50 | 50:1 |
Node: lr2
|