
S7J Gear Motors

Optimized for Load Matching Success
Get maximum responsiveness from a gear motor engineered to match one of Yaskawa’s most versatile servo systems. The S7J was designed to extend the performance of Yaskawa SGM7J servo motors, a series known for maximum responsiveness in applications requiring precise load matching. S7J provides gear ratio options to 50/1 for precise motion in low capacity applications, while assuring world class accuracy at rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb).
Sales Literature
Showing 4 of 4 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Machine Control Product Brochure: Rethink What's Possible BL.MTN.01![]() Rev Date:04/21/2022
|
![]() | 04/21/2022 | |
Sigma-7 Product Brochure BL.Sigma-7.01![]() ![]() Rev Date:06/04/2021
|
![]() ![]() | 06/04/2021 | |
Brochure: Press Feed Productivity BL.YAI.12![]() Rev Date:10/02/2017
|
![]() | 10/02/2017 | |
Sigma-7 Servo Systems Technical Supplement YAI-KAEPS80000123![]() Rev Date:05/03/2022
|
![]() | 05/03/2022 | |
Node: lr2