SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-7 - YAIMOB
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
Motor Constant Files
Showing 1 to 18 of 18 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Motor Constant File (MCF) for: SGLFW-1ZA200A PD.SGLFW-1ZA200A.01 40KBRev Date:01/31/2019 |
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-1ZA200B PD.SGLFW-1ZA200B.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-1ZA380A PD.SGLFW-1ZA380A.01 40KBRev Date:01/31/2019 |
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-1ZA380B PD.SGLFW-1ZA380B.01 39KBRev Date:01/31/2019
|
39KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-1ZD200B PD.SGLFW-1ZD200B.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-1ZD380B PD.SGLFW-1ZD380B.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-20A090A PD.SGLFW-20A090A.01 39KBRev Date:01/31/2019
|
39KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-20A120A PD.SGLFW-20A120A.01 39KBRev Date:01/31/2019
|
39KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-35A120A PD.SGLFW-35A120A.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-35A230A PD.SGLFW-35A230A.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-35D120A PD.SGLFW-35D120A.01 41KBRev Date:01/31/2019
|
41KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-35D230A PD.SGLFW-35D230A.01 41KBRev Date:01/31/2019
|
41KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-50A200A PD.SGLFW-50A200A.01 40KBRev Date:01/31/2019 |
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-50A200B PD.SGLFW-50A200B.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-50A380A PD.SGLFW-50A380A.01 41KBRev Date:01/31/2019 |
41KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-50A380B PD.SGLFW-50A380B.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-50D200B PD.SGLFW-50D200B.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-50D380B PD.SGLFW-50D380B.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Showing 1 to 18 of 18 entries.