SGLF2 Series
Second generation iron-core coil and magnet track components
Linear servo motors contribute to improved machine functionality and performance with exceptional features such as high speed, fast acceleration, long strokes, smooth speed control, clean operation, low noise, and low maintenance.
The compact profile of the SGLF2 series iron core linear motors saves installation space.
The magnetic attraction force between the coil and magnet way creates a preload on the bearings improving motion accuracy, improving frequency response, and shortening settling time.
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Video: Servo Basic Concepts - Distance & Position eLV.ServoMotion.07.SBC_DistPos 12.5MBRev Date:04/02/2014 Watch Video
|
12.5MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Homing eLV.ServoMotion.08.SBC_Homing 14.3MBRev Date:04/02/2014 Watch Video
|
14.3MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Actuators eLV.ServoMotion.09.SBC_Actuators 11.6MBRev Date:04/02/2014 Watch Video
|
11.6MB | 04/02/2014 | |
eLearning Video: Servo Tuning - Stop High Pitched Sounds eLV.Sigma7.01.Notch 47.8MBRev Date:01/13/2022 Watch Video
|
47.8MB | 01/13/2022 | |
eLearning Video: Linear Servo Actuators eLV.SigmaTracII.01.LinearServoAct 97.2MBRev Date:06/15/2021 Watch Video
|
97.2MB | 06/15/2021 | |
eLearning Video: Yaskawa Linear Motors eLV.SigmaTracII.02.LinearMotors 27.1MBRev Date:07/01/2021 Watch Video
|
27.1MB | 07/01/2021 | |