SGLT Series
Balanced Iron-core coil and magnet track components
Iron core TW linear motors are composed of moving coils with a laminated iron-core and a pair of stationary magnet tracks that are placed on each side of the moving coils. The moving coil of the TW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the TW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Two of the magnet carrier plates are used as a pair in a fashion similar to that of the coreless type linear motor. Stainless steel magnet covers guard against minor accidental damage to the magnets.
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts eLM.Servo.02.Sizing1 39.9MBRev Date:10/30/2017 Watch Video
|
39.9MB | 10/30/2017 | |
eLearning Module: Servo Motor Sizing Basics Part 2 - Technical eLM.Servo.03.Sizing2 41.1MBRev Date:07/30/2019 Watch Video
|
41.1MB | 07/30/2019 | |
eLearining Video: Servo Sizing Demystified eLV.Servo.01.SizDemystify 186.2MBRev Date:04/20/2021 Watch Video
|
186.2MB | 04/20/2021 | |
eLearning Video: Servo Basic Concepts eLV.ServoMotion.01.BasicConcepts 559.3MBRev Date:05/06/2019 Watch Video
|
559.3MB | 05/06/2019 | |
eLearning Video: Servo Basic Concepts - What Is A Servo eLV.ServoMotion.01.SBC_ServoDef 15.2MBRev Date:04/02/2014 Watch Video
|
15.2MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Motion Control System eLV.ServoMotion.02.SBC_MCSystem 14.8MBRev Date:04/02/2014 Watch Video
|
14.8MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Axis of Motion eLV.ServoMotion.03.SBC_Axis 9.9MBRev Date:04/02/2014 Watch Video
|
9.9MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - System Power Up eLV.ServoMotion.04.SBC_ServoOn 12.4MBRev Date:04/02/2014 Watch Video
|
12.4MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Directional Movement eLV.ServoMotion.05.SBC_Direction 8.7MBRev Date:04/02/2014 Watch Video
|
8.7MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Over-Travel eLV.ServoMotion.06.SBC_OverTravel 13.3MBRev Date:04/02/2014 Watch Video
|
13.3MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Distance & Position eLV.ServoMotion.07.SBC_DistPos 12.5MBRev Date:04/02/2014 Watch Video
|
12.5MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Homing eLV.ServoMotion.08.SBC_Homing 14.3MBRev Date:04/02/2014 Watch Video
|
14.3MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Actuators eLV.ServoMotion.09.SBC_Actuators 11.6MBRev Date:04/02/2014 Watch Video
|
11.6MB | 04/02/2014 | |
eLearning Video: Linear Servo Actuators eLV.SigmaTracII.01.LinearServoAct 97.2MBRev Date:06/15/2021 Watch Video
|
97.2MB | 06/15/2021 | |
eLearning Video: Yaskawa Linear Motors eLV.SigmaTracII.02.LinearMotors 27.1MBRev Date:07/01/2021 Watch Video
|
27.1MB | 07/01/2021 | |