SGT Sigma Trac
Breadcrumb
Navigation Menu
SGT Sigma Trac
SGT Sigma Trac
SGT Sigma Trac - Sigma-7 - YAIMOB
Integrated slide with iron-core coil and magnet track components
The SGT Sigma Trac is a legacy product and no longer promoted in the Americas. The Sigma Trac SGT was a series of linear actuators designed to reduce the work and unknown costs often involved in implementing linear motor technology into automation machines. Factory assembled to a precision aluminum base, Sigma Trac SGT delivered an uncompromising linear motor performance in a bolt-on, plug-in package. Automatic motor recognition meant the start-up of the Sigma Trac was as quick and easy as a rotary servo system. Sigma Trac is well suited for single-axis point-to-point applications or for use in coordinated motion applications, faster cycle times are the common result. Speeds up to 5 m/s and acceleration up to 5 g were possible.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
XY Adapter Plate Installation Guide IG.SigmaTracSGT.01 2.9MBRev Date:08/05/2010 |
2.9MB
|
08/05/2010 | |
Sensor and Cover Kit Installation Guide IG.SigmaTracSGT.02 1.4MBRev Date:06/29/2010
|
1.4MB
|
06/29/2010 | |
Sigma Trac SGT Linear Motor Assembly Performance Charts PC.SigmaTracSGT.01 83KBRev Date:04/19/2009
|
83KB
|
04/19/2009 | |
Sigma-5 User Manual: Setup for Linear Motors SIEPS80000044 5.4MBRev Date:01/24/2020
|
5.4MB
|
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors - Analog Voltage and Pulse Train Reference SIEPS80000047 5.6MBRev Date:01/24/2020
|
5.6MB
|
01/24/2020 | |