SGT Sigma Trac
Breadcrumb
Navigation Menu
SGT Sigma Trac
SGT Sigma Trac
SGT Sigma Trac - Sigma-7 - YAIMOB
Integrated slide with iron-core coil and magnet track components
The SGT Sigma Trac is a legacy product and no longer promoted in the Americas. The Sigma Trac SGT was a series of linear actuators designed to reduce the work and unknown costs often involved in implementing linear motor technology into automation machines. Factory assembled to a precision aluminum base, Sigma Trac SGT delivered an uncompromising linear motor performance in a bolt-on, plug-in package. Automatic motor recognition meant the start-up of the Sigma Trac was as quick and easy as a rotary servo system. Sigma Trac is well suited for single-axis point-to-point applications or for use in coordinated motion applications, faster cycle times are the common result. Speeds up to 5 m/s and acceleration up to 5 g were possible.
TemplateWeb
3D Drawings
Showing 1 to 14 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGT1F31-030AR20-04 SigmaTrac STEP SOLID-STP-SGT1F31-030AR20-04 1.1MBRev Date:07/31/2009 |
1.1MB
|
07/31/2009 | |
Solid Model: SGT1F31-052AR20-04 SigmaTrac STEP SOLID-STP-SGT1F31-052AR20-04 1.1MBRev Date:07/31/2009 |
1.1MB
|
07/31/2009 | |
Solid Model: SGT1F31-063AR20-04 SigmaTrac STEP SOLID-STP-SGT1F31-063AR20-04 1.2MBRev Date:07/31/2009 |
1.2MB
|
07/31/2009 | |
Solid Model: SGT1F31-096AR20-04 SigmaTrac STEP SOLID-STP-SGT1F31-096AR20-04 1.2MBRev Date:07/31/2009 |
1.2MB
|
07/31/2009 | |
Solid Model: SGT1F31-107AR20-04 SigmaTrac STEP SOLID-STP-SGT1F31-107AR20-04 1.2MBRev Date:07/31/2009 |
1.2MB
|
07/31/2009 | |
Solid Model: SGT1F41-018AR20-04 SigmaTrac STEP SOLID-STP-SGT1F41-018AR20-04 1.1MBRev Date:07/31/2009 |
1.1MB
|
07/31/2009 | |
Solid Model: SGT1F41-040AR20-04 SigmaTrac STEP SOLID-STP-SGT1F41-040AR20-04 1.1MBRev Date:07/31/2009 |
1.1MB
|
07/31/2009 | |
Solid Model: SGT1F41-051AR20-04 SigmaTrac STEP SOLID-STP-SGT1F41-051AR20-04 1.1MBRev Date:07/31/2009 |
1.1MB
|
07/31/2009 | |
Solid Model: SGT1F41-084AR20-04 SigmaTrac STEP SOLID-STP-SGT1F41-084AR20-04 1.1MBRev Date:07/31/2009 |
1.1MB
|
07/31/2009 | |
Solid Model: SGT1F41-095AR20-04 SigmaTrac STEP SOLID-STP-SGT1F41-095AR20-04 1.1MBRev Date:07/31/2009 |
1.1MB
|
07/31/2009 | |
Solid Model: SGT1F91-062AR20-04 SigmaTrac STEP SOLID-STP-SGT1F91-062AR20-04 1.1MBRev Date:07/31/2009 |
1.1MB
|
07/31/2009 | |
Solid Model: SGT1F91-102AR20-04 SigmaTrac STEP SOLID-STP-SGT1F91-102AR20-04 1.1MBRev Date:07/31/2009 |
1.1MB
|
07/31/2009 | |
Solid Model: SGT1FA1-044AR20-04 SigmaTrac STEP SOLID-STP-SGT1FA1-044AR20-04 997KBRev Date:04/23/2010 |
997KB
|
04/23/2010 | |
Solid Model: SGT1FA1-084AR20-04 SigmaTrac STEP SOLID-STP-SGT1FA1-084AR20-04 1.1MBRev Date:07/31/2009 |
1.1MB
|
07/31/2009 | |
Showing 1 to 14 of 14 entries.