SGT Sigma Trac

Specifications

 

Specification Description
Time Rating Continuous
Insulation Resistance 500VDC, 10MW minimum
Ambient Temperature 0 to 40ÂșC
Excitation Permanent magnet
Withstand Voltage 1500 VAC for one minute
Enclosure Self-cooled
Ambient Humidity 20% to 80% (no condensation)
Winding Insulation Class A