SGM7A
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Machine Control Product Brochure: Rethink What's Possible BL.MTN.01 4.8MBRev Date:03/27/2023
|
4.8MB | 03/27/2023 | |
Sigma-7 Product Brochure BL.Sigma-7.01 1.0MB 843KBRev Date:06/04/2021
|
1.0MB 843KB | 06/04/2021 | |
Brochure: Outperform: The Advantage in Advanced Manufacturing BL.YAI.10 3.8MBRev Date:02/03/2021
|
3.8MB | 02/03/2021 | |
Brochure: Press Feed Productivity BL.YAI.12 1.2MBRev Date:10/02/2017
|
1.2MB | 10/02/2017 | |
Brochure Engineered Systems Group BL.YAI.14 1.6MBRev Date:10/15/2023
|
1.6MB | 10/15/2023 | |