SGM7J
Breadcrumb
Navigation Menu
SGM7J
SGM7J
SGM7J - YAIMOB
50W - 1.5kW, Medium Inertia
The SGM7J was designed to maximize responsiveness in applications where precise load matching is of critical importance. This family of medium inertia rotary servo motors was created with low capacity applications in mind, yet can respond with rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb) when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7J-02A7A_C, SGM7J-04A7A_C, SMG7J-06A7A_C 900-156-501 179KB 8.8MBRev Date:10/17/2014
|
179KB
8.8MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7J-08A7A_C 900-156-502 187KB 13.3MBRev Date:10/17/2014 |
187KB
13.3MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7J-A5A7A_E, SGM7J-01A7A_E, SGM7J-C2A7A_E 900-156-524 195KB 5.5MBRev Date:10/17/2014
|
195KB
5.5MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7J-02A7A_E, SGM7J-04A7A_E, SMG7J-06A7A_E 900-156-525 5.3MBRev Date:06/07/2016
|
5.3MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7J-08A7A_E 900-156-526 195KB 13.9MBRev Date:10/17/2014
|
195KB
13.9MB |
10/17/2014 | |