SGM7J
Breadcrumb
Navigation Menu
SGM7J
SGM7J
SGM7J - YAIMOB
50W - 1.5kW, Medium Inertia
The SGM7J was designed to maximize responsiveness in applications where precise load matching is of critical importance. This family of medium inertia rotary servo motors was created with low capacity applications in mind, yet can respond with rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb) when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
eLearning Curriculum
Showing 6 to 10 of 15 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Video: Sigma-7 400V New Product Introduction eLV.Sigma7.01.400v.ProdIntro 29.6MBRev Date:02/07/2018 Watch Video
|
29.6MB
|
02/07/2018 | |
eLearning Video: Servo Tuning - Stop High Pitched Sounds eLV.Sigma7.01.Notch 47.8MBRev Date:01/13/2022 Watch Video
|
47.8MB
|
01/13/2022 | |
eLearning Video: Sigma-7 Product Release eLV.Sigma7.01.ProductRelease 25.5MBRev Date:02/08/2018 Watch Video
|
25.5MB
|
02/08/2018 | |
eLearning Video: Sigma-7 Startup eLV.Sigma7.01.Startup 84.1MBRev Date:03/01/2021 Watch Video
|
84.1MB
|
03/01/2021 | |
eLearning Video: Servo Tuning - Stop Resonant Sounds eLV.Sigma7.02.AntiRes 44.0MBRev Date:01/18/2022 Watch Video
|
44.0MB
|
01/18/2022 | |
Showing 6 to 10 of 15 entries.