SGM7J
Breadcrumb
Navigation Menu
SGM7J
SGM7J
SGM7J - YAIMOB
50W - 1.5kW, Medium Inertia
The SGM7J was designed to maximize responsiveness in applications where precise load matching is of critical importance. This family of medium inertia rotary servo motors was created with low capacity applications in mind, yet can respond with rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb) when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
eLearning Curriculum
Showing 11 to 15 of 15 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Video: Servo Tuning - Suppress Load Vibration eLV.Sigma7.03.VibSup 83.3MBRev Date:01/13/2022 Watch Video
|
83.3MB
|
01/13/2022 | |
eLearning Video: Servo Tuning - Suppress Two Vibration Frequencies eLV.Sigma7.04.VibSup2Freq 42.0MBRev Date:01/18/2022 Watch Video
|
42.0MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Settling Time eLV.Sigma7.05.SettlingTime 67.3MBRev Date:01/18/2022 Watch Video
|
67.3MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Position Error eLV.Sigma7.06.PosError 66.7MBRev Date:01/18/2022 Watch Video
|
66.7MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Estimate High Inertia Loads eLV.Sigma7.07.DDJcalc 57.1MBRev Date:06/24/2022 Watch Video
|
57.1MB
|
06/24/2022 | |
Showing 11 to 15 of 15 entries.