SGM7P
Breadcrumb
Navigation Menu
SGM7P
SGM7P
SGM7P - YAIMOB
100W - 1.5kW, Medium Inertia
A shorter profile makes the SGM7P series one of Yaskawa’s most compact servo motor offerings. It is well suited for applications where space is limited. The coils and rotor elements are designed to reduce motor length by 25%, while providing the torque and speed commonly available only from a larger motor. The SGM7P series performs in the medium inertia range, and is effective in applications requiring optimized load matching. The motors have a rated speed of 3000 rpm with rated torque up to 4.77 N∙m. 24-bit encoder resolution maintains industry-leading positional accuracy at any point in the power spectrum.
TemplateWeb
2D Drawings
Showing 21 to 25 of 25 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Absolute w/ Battery, Away From Load, Flexible, Shielded CAD-JZSP-C7PA2E-xx-E 271KBRev Date:12/21/2018 |
271KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Batteryless Absolute, Toward Load, Non-Flex, Shielded CAD-JZSP-C7PI0D-xx-E 234KBRev Date:12/21/2018 |
234KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Batteryless Absolute, Away From Load, Non-Flex, Shielded CAD-JZSP-C7PI0E-xx-E 222KBRev Date:12/21/2018 |
222KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Batteryless Absolute, Toward Load, Flexible, Shielded CAD-JZSP-C7PI2D-xx-E 268KBRev Date:12/21/2018 |
268KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Batteryless Absolute, Away From Load, Flexible, Shielded CAD-JZSP-C7PI2E-xx-E 245KBRev Date:12/21/2018 |
245KB
|
12/21/2018 | |
Showing 21 to 25 of 25 entries.