SGD7S Analog
Breadcrumb
Navigation Menu
SGD7S Analog
SGD7S Analog
SGD7S Analog - YAIMOB
Analog Control with Advanced Features
A Yaskawa SGD7S SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-7 servo amplifier. A frequency response of 3.1 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-R70A00A, SGD7S-R90A00A, SGD7S-IR6A00A 900-150-671 6.2MB 280KBRev Date:10/12/2014 |
6.2MB
280KB |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-2R8A00A 900-150-682 293KB 6.2MBRev Date:10/12/2014 |
293KB
6.2MB |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-3R8A00A, SGD7S-5R5A00A, SGD7S-7R6A00A 900-150-693 278KB 6.4MBRev Date:10/12/2014 |
278KB
6.4MB |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-120A00A 900-156-094 2.1MB 307KBRev Date:10/12/2014 |
2.1MB
307KB |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-180A00A, SGD7S-200A00A 900-156-106 384KB 343KBRev Date:01/04/2021 |
384KB
343KB |
01/04/2021 | |