SGD7S MECHATROLINK-III
FAQs
Question | Posted Date | |
---|---|---|
Why Does the Servo Motor Exceed Set Safe Speed Limits? |
02/21/2019 | |
What should be done with the CN8 connection when using the Safety Option Module (SGDV-OSA01A)? |
06/09/2023 | |
What parameter must be set when using a DC power supply for a SERVOPACK’s main circuit power supply? |
02/26/2019 | |
What is the color code for the JZSP-CVH03 CN8 Safety Cable? |
01/09/2018 | |
What is California's Proposition 65? |
06/01/2020 | |
What are the steps when switching between motor types with the same Sigma-7 SERVOPACK? |
02/07/2019 | |
Is heat sink (thermal paste/grease) compound required for SERVOPACK installation? |
06/04/2019 | |
Is a serial converter required when using a Renishaw RESOLUTE encoder? |
05/02/2017 | |
In SigmaWin+ Trace, what is the difference between position error, position amplifier error, and motor-load position error? |
05/23/2018 | |
How long will the absolute encoder battery last on a Sigma-5 or Sigma-7 servo system? |
03/17/2016 | |
Can the CN8 connection be used with the Sigma-7 400V Safety Option Module (SGDV-OSA01A000FT900)? |
01/30/2020 | |
Can I use the single-turn absolute position of a Sigma-7 motor without a battery even though I have a multiturn absolute encoder? |
02/01/2017 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.