SXA Gear Motors
Breadcrumb
Navigation Menu
SXA Gear Motors
SXA Gear Motors
SXA Gear Motors - YAIMOB

Optimized for lower capacity, low inertia loads
Match the general-purpose workhorse of the Yaskawa servo line with a custom designed gearhead that enhances its versatile performance. SXA was optimized by servo application professionals for Yaskawa SGMXA servo motors, and maximizes their ability to produce a high rate of power at extremely low levels of inertia. The same durable gear motor is able to transfer the servo system’s high torque performance with an application requires it.
TemplateWeb
Features
SXA Gear Motors - Overview
Highlights:
- Yaskawa factory installed and tested for a perfect fit and guaranteed long term performance
- Backed by a full Yaskawa warranty
- Gear ratios: 3/1, 5/1, 10/1, 25/1 or 50/1
- Quiet helical cut gears reduce vibration and noise
- High precision operation with a standard backlash of ≥5 arc-min
- High rigidity and torque capacity with a design featuring uncaged needle roller bearings
- Optimized adapter bushing minimizes inertia, allowing more output torque to be realized
- Seal leakage is prevented by high viscosity, anti-separation grease that won’t liquefy or migrate away from gears
- Maintenance free grease for the life of the unit, regardless of the gearhead’s orientation
Node: dxpprd02:8080


























