Navigation Menu

Drives  
Motion  

SXA Gear Motors

SXA Gear Motors

SXA Gear Motors - YAIMOB

TemplateWeb

Models & Ratings

SXA Gear Motors - Overview

200V Batteryless

Gear Motor Model Number
Base Servo Motor Model
Gear Ratio
SXA01AW_-VL050-03 SGMXA-01AWA6_ 3:1
SXA01AW_-VL050-05 5:1
SXA01AW_-VL050-10 10:1
SXA01AW_-VL050-25 25:1
SXA01AW_-VL070-50 50:1
SXA02AW_-VL050-03 SGMXA-02AWA6_ 3:1
SXA02AW_-VL050-05 5:1
SXA02AW_-VL070-10 10:1
SXA02AW_-VL070-25 25:1
SXA02AW_-VL070-50 50:1
SXA04AW_-VL050-03 SGMXA-04AWA6_ 3:1
SXA04AW_-VL050-05 5:1
SXA04AW_-VL070-10 10:1
SXA04AW_-VL070-25 25:1
SXA04AW_-VL090-50 50:1
SXA08AW_-VL070-03 SGMXA-08AWA6_ 3:1
SXA08AW_-VL070-05 5:1
SXA08AW_-VL090-10 10:1
SXA08AW_-VL090-25 25:1
SXA08AW_-VL120-50 50:1
SXA10AW_-VL070-03 SGMXA-10AWA6_ 3:1
SXA10AW_-VL070-05 5:1
SXA10AW_-VL090-10 10:1
SXA10AW_-VL090-25 25:1
SXA10AW_-VL120-50 50:1
SXA15AW_-VL090-03 SGMXA-15AWA6_ 3:1
SXA15AW_-VL090-05 5:1
SXA15AW_-VL090-10 10:1
SXA15AW_-VL120-25 25:1
SXA15AW_-VL120-50 50:1
SXA20AW_-VL090-03 SGMXA-20AWA6_ 3:1
SXA20AW_-VL090-05 5:1
SXA20AW_-VL120-10 10:1
SXA20AW_-VL120-25 25:1
SXA20AW_-VL155-50 50:1
SXA25AW_-VL090-03 SGMXA-25AWA6_ 3:1
SXA25AW_-VL090-05 5:1
SXA25AW_-VL120-10 10:1
SXA25AW_-VL120-25 25:1
SXA25AW_-VL155-50 50:1
SXA30AW_-VL090-03 SGMXA-30AWA6_ 3:1
SXA30AW_-VL090-05 5:1
SXA30AW_-VL120-10 10:1
SXA30AW_-VL120-25 25:1
SXA30AW_-VL155-50 50:1
SXA40AW_-VL090-03 SGMXA-40AWA6_ 3:1
SXA40AW_-VL090-05 5:1
SXA40AW_-VL120-10 10:1
SXA40AW_-VL155-25 25:1
SXA40AW_-VL205-50 50:1
SXA50AW_-VL090-03 SGMXA-50AWA6_ 3:1
SXA50AW_-VL090-05 5:1
SXA50AW_-VL120-10 10:1
SXA50AW_-VL155-25 25:1
SXA50AW_-VL205-50 50:1
SXA70AW-VL120-03 SGMXA-70AWA61 3:1
SXA70AW-VL120-05 5:1
SXA70AW-VL155-10 10:1
SXA70AW-VL205-25 25:1
SXA70AW-VL235-50 50:1
NOTE: The _ indicates brake option in gear motor model numbers. See Model Number Key for values.

Back to Top

400V Batteryless

Gear Motor Model Number
Base Servo Motor Model
Gear Ratio
SXA5DW_-VL090-03 SGMXA-15DWA6_ 3:1
SXA15DW_-VL090-05 5:1
SXA15DW_-VL090-10 10:1
SXA15DW_-VL120-25 25:1
SXA15DW_-VL120-50 50:1
SXA20DW_-VL090-03 SGMXA-20DWA6_ 3:1
SXA20DW_-VL090-05 5:1
SXA20DW_-VL120-10 10:1
SXA20DW_-VL120-25 25:1
SXA20DW_-VL155-50 50:1
SXA25DW_-VL090-03 SGMXA-25DWA6_ 3:1
SXA25DW_-VL090-05 5:1
SXA25DW_-VL120-10 10:1
SXA25DW_-VL120-25 25:1
SXA25DW_-VL155-50 50:1
SXA30DW_-VL090-03 SGMXA-30DWA6_ 3:1
SXA30DW_-VL090-05 5:1
SXA30DW_-VL120-10 10:1
SXA30DW_-VL120-25 25:1
SXA30DW_-VL155-50 50:1
SXA40DW_-VL090-03 SGMXA-40DWA6_ 3:1
SXA40DW_-VL090-05 5:1
SXA40DW_-VL120-10 10:1
SXA40DW_-VL155-25 25:1
SXA40DW_-VL205-50 50:1
SXA50DW_-VL090-03 SGMXA-50DWA6_ 3:1
SXA50DW_-VL090-05 5:1
SXA50DW_-VL155-10 10:1
SXA50DW_-VL155-25 25:1
SXA50DW_-VL205-50 50:1
NOTE: The _ indicates brake option in gear motor model numbers. See Model Number Key for values.

Back to Top