SXJ Gear Motors
Breadcrumb
Navigation Menu
SXJ Gear Motors
SXJ Gear Motors
SXJ Gear Motors - YAIMOB

Optimized for Load Matching Success
Get maximum responsiveness from a gear motor engineered to match one of Yaskawa’s most versatile servo systems. The SXJ was designed to extend the performance of Yaskawa SGMXJ servo motors, a series known for maximum responsiveness in applications requiring precise load matching. SXJ provides gear ratio options to 50/1 for precise motion in low capacity applications, while assuring world class accuracy at rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb).
TemplateWeb
Features
SXJ Gear Motors - Overview
Highlights:
- Yaskawa factory installed and tested for a perfect fit and guaranteed long term performance
- Backed by a full Yaskawa warranty
- Gear ratios: 3/1, 5/1, 10/1, 25/1 or 50/1
- Quiet helical cut gears reduce vibration and noise
- High precision operation with a standard backlash of 5 arc-min
- High rigidity and torque capacity with a design featuring uncaged needle roller bearings
- Optimized adapter bushing minimizes inertia, allowing more output torque to be realized
- Seal leakage is prevented by high viscosity, anti-separation grease that won’t liquefy or migrate away from gears
- Maintenance free grease for the life of the unit, regardless of the gearhead’s orientation
Node: dxpprd02:8080


























