Navigation Menu

Drives  
Motion  

SXJ Gear Motors

SXJ Gear Motors

SXJ Gear Motors - YAIMOB

TemplateWeb

Models & Ratings

SXJ Gear Motors - Overview

200V Batteryless

Gear Motor Model Number
Base Servo Motor Model
Gear Ratio
SXJ01AW_-VL050-03 SGMXJ-01AWA6_ 3:1
SXJ01AW_-VL050-05 5:1
SXJ01AW_-VL050-10 10:1
SXJ01AW_-VL050-25 25:1
SXJ01AW_-VL070-50 50:1
SXJ02AW_-VL050-03 SGMXJ-02AWA6_ 3:1
SXJ02AW_-VL050-05 5:1
SXJ02AW_-VL070-10 10:1
SXJ02AW_-VL070-25 25:1
SXJ02AW_-VL070-50 50:1
SXJ04AW_-VL050-03 SGMXJ-04AWA6_ 3:1
SXJ04AW_-VL050-05 5:1
SXJ04AW_-VL070-10 10:1
SXJ04AW_-VL070-25 25:1
SXJ04AW_-VL090-50 50:1
SXJ08AW_-VL070-03 SGMXJ-08AWA6_ 3:1
SXJ08AW_-VL070-05 5:1
SXJ08AW_-VL090-10 10:1
SXJ08AW_-VL090-25 25:1
SXJ08AW_-VL120-50 50:1
NOTE: The _ indicates brake option in gear motor model numbers. See Model Number Key for values.

Back to Top