Navigation Menu

Drives  
Motion  

SXP Gear Motors

SXP Gear Motors

SXP Gear Motors - YAIMOB

TemplateWeb

Models & Ratings

SXP Gear Motors - Overview

200V Batteryless

Gear Motor Model Number
Base Servo Motor Model
Gear Ratio
SXP01AW_-VL050-03 SGMXP-01AWA6_ 3:1
SXP01AW_-VL050-05 5:1
SXP01AW_-VL050-10 10:1
SXP01AW_-VL050-25 25:1
SXP01AW_-VL070-50 50:1
SXP02AW_-VL070-03 SGMXP-02AWA6_ 3:1
SXP02AW_-VL070-05 5:1
SXP02AW_-VL070-10 10:1
SXP02AW_-VL070-25 25:1
SXP02AW_-VL070-50 50:1
SXP04AW_-VL070-03 SGMXP-04AWA6_ 3:1
SXP04AW_-VL070-05 5:1
SXP04AW_-VL070-10 10:1
SXP04AW_-VL070-25 25:1
SXP04AW_-VL090-50 50:1
NOTE: The _ indicates brake option in gear motor model numbers. See Model Number Key for values.

Back to Top

400V Batteryless

Gear Motor Model Number
Base Servo Motor Model
Gear Ratio
SXP02DW_-VL070-03 SGMXP-02DWA6_ 3:1
SXP02DW_-VL070-05 5:1
SXP02DW_-VL070-10 10:1
SXP02DW_-VL070-25 25:1
SXP02DW_-VL070-50 50:1
SXP04DW_-VL070-03 SGMXP-04DWA6_ 3:1
SXP04DW_-VL070-05 5:1
SXP04DW_-VL070-10 10:1
SXP04DW_-VL070-25 25:1
SXP04DW_-VL090-50 50:1
SXP08DW_-VL090-03 SGMXP-08DWA6_ 3:1
SXP08DW_-VL090-05 5:1
SXP08DW_-VL090-10 10:1
SXP08DW_-VL090-25 25:1
SXP08DW_-VL120-50 50:1
SXP15DW_-VL090-03 SGMXP-15DWA6_ 3:1
SXP15DW_-VL090-05 5:1
SXP15DW_-VL090-10 10:1
SXP15DW_-VL120-25 25:1
SXP15DW_-VL120-50 50:1
NOTE: The _ indicates brake option in gear motor model numbers. See Model Number Key for values.

Back to Top